Product details

Protocols Analog, SPI Configuration 2:1 SPDT Number of channels 6 Bandwidth (MHz) 500 Supply voltage (max) (V) 1.95 Supply voltage (min) (V) 1.08 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.95 Supply current (typ) (µA) 6 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Rating Catalog
Protocols Analog, SPI Configuration 2:1 SPDT Number of channels 6 Bandwidth (MHz) 500 Supply voltage (max) (V) 1.95 Supply voltage (min) (V) 1.08 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 1.95 Supply current (typ) (µA) 6 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Rating Catalog
WQFN (RTW) 24 16 mm² 4 x 4
  • 1.08V to 1.95V single-supply operation
  • Isolation in power-down mode, VCC = 0
  • Low-capacitance switches, 12pF
  • Bandwidth more than 500MHz
  • Extended 1.2V logic compatible control inputs across supply

  • 3.6V tolerant control inputs
  • Powered-off Protection upto 3.6V Signals when VCC=0

  • Bidirectional Signal Path

  • -40°C to +125°C operating temperature

  • 1.08V to 1.95V single-supply operation
  • Isolation in power-down mode, VCC = 0
  • Low-capacitance switches, 12pF
  • Bandwidth more than 500MHz
  • Extended 1.2V logic compatible control inputs across supply

  • 3.6V tolerant control inputs
  • Powered-off Protection upto 3.6V Signals when VCC=0

  • Bidirectional Signal Path

  • -40°C to +125°C operating temperature

The TMUXL27518 is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.08V to 1.95V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The TMUXL27518 has two control pins, each controlling three 1:2 muxes at the same time, and an enable pin that put all outputs in high-impedance mode. The control pins are compatible with 1.2V logic thresholds across supply voltage range of the device eliminating the need of external logic translation.

Powered-off Protection up to 1.95V on the signal path of the TMUXL27518 provides isolation when the supply voltage is removed (VDD = 0V). Without this protection feature, switches can back-power the supply rail through an internal ESD diode and cause potential damage to the system.

The TMUXL27518 allows any SD, SDIO, and multimedia card host controllers to expand out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. This device supports upto 6-bit interfaces such a qSPI eSPI and SPI muxing. The TMUXL27518 has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.

The TMUXL27518 is a bidirectional, 6-channel, 1:2 multiplexer-demultiplexer designed to operate from 1.08V to 1.95V. This device can handle both digital and analog signals, and can transmit signals up to VCC in either direction. The TMUXL27518 has two control pins, each controlling three 1:2 muxes at the same time, and an enable pin that put all outputs in high-impedance mode. The control pins are compatible with 1.2V logic thresholds across supply voltage range of the device eliminating the need of external logic translation.

Powered-off Protection up to 1.95V on the signal path of the TMUXL27518 provides isolation when the supply voltage is removed (VDD = 0V). Without this protection feature, switches can back-power the supply rail through an internal ESD diode and cause potential damage to the system.

The TMUXL27518 allows any SD, SDIO, and multimedia card host controllers to expand out to multiple cards or peripherals because the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. This device supports upto 6-bit interfaces such a qSPI eSPI and SPI muxing. The TMUXL27518 has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television, an LCD monitor, or a notebook docking station.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUXL27518 6-Channel (qSPI, eSPI), 1:2 Multiplexer and Demultiplexer with 1.2V Logic Compatible Control Inputs and Powered off Protection datasheet PDF | HTML 26 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Simulation model

TMUXL27518 IBIS Model (Non-IEC)

SLVMF64.ZIP (33 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos