Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface I2C Output power (W) 3 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.1 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface I2C Output power (W) 3 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 THD + N at 1 kHz (%) 0.1 Load (min) (Ω) 4 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZF) 9 3.0625 mm² (— mm × — mm)
  • Filter-Free Class-D Architecture
  • 3 W Into 4 at 5 V (10% THD+N)
  • 880 mW Into 8 at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Flexible Operation With/Without I2C
  • Programmable DRC/AGC Parameters
  • Digital I2C Volume Control
  • Selectable Gain from -28 dB to 30 dB in 1-dB Steps (when compression is used)
  • Selectable Attack, Release and Hold Times
  • 4 Selectable Compression Ratios
  • Low Supply Current: 1.8 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 80 dB
  • Fast Start-up Time: 5 ms
  • AGC Enable/Disable Function
  • Limiter Enable/Disable Function
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 1,63 mm × 1,63 mm Nano-Free WCSP (YZF)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • Portable DVD Player
    • Notebook PCs
    • Portable Radio
    • Portable Games
    • Educational Toys
    • USB Speakers

  • Filter-Free Class-D Architecture
  • 3 W Into 4 at 5 V (10% THD+N)
  • 880 mW Into 8 at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Flexible Operation With/Without I2C
  • Programmable DRC/AGC Parameters
  • Digital I2C Volume Control
  • Selectable Gain from -28 dB to 30 dB in 1-dB Steps (when compression is used)
  • Selectable Attack, Release and Hold Times
  • 4 Selectable Compression Ratios
  • Low Supply Current: 1.8 mA
  • Low Shutdown Current: 0.2 µA
  • High PSRR: 80 dB
  • Fast Start-up Time: 5 ms
  • AGC Enable/Disable Function
  • Limiter Enable/Disable Function
  • Short-Circuit and Thermal Protection
  • Space-Saving Package
    • 1,63 mm × 1,63 mm Nano-Free WCSP (YZF)
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • Portable DVD Player
    • Notebook PCs
    • Portable Radio
    • Portable Games
    • Educational Toys
    • USB Speakers

The TPA2018D1 is a mono, filter-free Class-D audio power amplifier with volume control, dynamic range compression (DRC) and automatic gain control (AGC). It is available in a 1.63 mm x 1.63 mm WCSP package.

The DRC/AGC function in the TPA2018D1 is programmable via a digital I2C interface. The DRC/AGC function can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC/AGC can also be configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The gain can be selected from -28 dB to +30 dB in 1-dB steps. The TPA2018D1 is capable of driving 3 W at 5 V into 4 load or 880 mW at 3.6 V into 8 load. The device features hardware and software shutdown controls and also provides thermal and short-circuit protection.

In addition to these features, a fast start-up time and small package size make the TPA2018D1 an ideal choice for cellular handsets, PDAs and other portable applications.

The TPA2018D1 is a mono, filter-free Class-D audio power amplifier with volume control, dynamic range compression (DRC) and automatic gain control (AGC). It is available in a 1.63 mm x 1.63 mm WCSP package.

The DRC/AGC function in the TPA2018D1 is programmable via a digital I2C interface. The DRC/AGC function can be configured to automatically prevent distortion of the audio signal and enhance quiet passages that are normally not heard. The DRC/AGC can also be configured to protect the speaker from damage at high power levels and compress the dynamic range of music to fit within the dynamic range of the speaker. The gain can be selected from -28 dB to +30 dB in 1-dB steps. The TPA2018D1 is capable of driving 3 W at 5 V into 4 load or 880 mW at 3.6 V into 8 load. The device features hardware and software shutdown controls and also provides thermal and short-circuit protection.

In addition to these features, a fast start-up time and small package size make the TPA2018D1 an ideal choice for cellular handsets, PDAs and other portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPA2028D1 ACTIVE 3-W, mono, analog input Class-D audio amp with fast auto. gain control & dynamic range compression This product a functionally identical Class-D audio amp with the same pinout, but has faster gain ramp on the SmartGain AGC/DRC
Similar functionality to the compared device.
TPA2011D1 ACTIVE 3.2-W, mono, analog input Class-D audio amplifier with auto-recovering short-circuit protection This product is a similar mono Class-D amplifier with lower supply current and lower shutdown current
TPA2010D1 ACTIVE 2.5-W, analog input Class-D audio amp with variable gain & short-circuit protection This product is a lower-power (2.5-W) mono Class-D amplifier with variable gain

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 3-W Mono Class-D Audio Amplifier with SmartGain AGC/DRC datasheet Aug 1, 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZF) 9 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos