TPA3131D2

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Control interface Hardware Output power (W) 25 Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 THD + N at 1 kHz (%) 0.1 Load (min) (Ω) 2 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Control interface Hardware Output power (W) 25 Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 THD + N at 1 kHz (%) 0.1 Load (min) (Ω) 2 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 26 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Supports Multiple Output Configurations
    • 2 × 4 W into a 8-Ω BTL Load at 7.4 V (TPA3131D2)
    • 2 × 25 W into a 8-Ω BTL Load at 19 V (TPA3132D2)
  • Wide Voltage Range: 4.5 V to 26 V
  • Automotive Load-Dump Compliant
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss
      for Heat Sink free Operation
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power Stage Architecture With High PSRR Reduces
    PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo and Mono Mode With Single-Filter Mono Configuration
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage,
    Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Thermally Enhanced Package
    • 32-Pin VQFN Pad-Down
  • –40°C to 85°C Ambient Temperature Range
  • Supports Multiple Output Configurations
    • 2 × 4 W into a 8-Ω BTL Load at 7.4 V (TPA3131D2)
    • 2 × 25 W into a 8-Ω BTL Load at 19 V (TPA3132D2)
  • Wide Voltage Range: 4.5 V to 26 V
  • Automotive Load-Dump Compliant
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss
      for Heat Sink free Operation
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power Stage Architecture With High PSRR Reduces
    PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo and Mono Mode With Single-Filter Mono Configuration
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage,
    Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Thermally Enhanced Package
    • 32-Pin VQFN Pad-Down
  • –40°C to 85°C Ambient Temperature Range

The TPA313xD2 are efficient, stereo digital amplifier power stages for driving speakers with up to 2×42W/4Ω peak power. TPA3131/32D2 operates heatsink-free with cooling to PCB through the bottom side PowerPAD with sustained output power from 2 × 4 W / 8 Ω (TPA3131D2) to 2 × 25 W / 8 Ω (TPA3132D2).

The TPA313xD2 advanced oscillator/PLL circuit employs a multiple switching frequency option to avoid AM interferences; this is achieved together with an option of Master and Slave synchronization, making it possible to synchronize multiple devices.

The TPA313xD2 are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

For feature compatible devices see: PowerPAD up device 2 × 50-W TPA3116D2, PowerPAD down 2 × 15-W TPA3130D2 and 2 × 30-W TPA3118D2.

The TPA313xD2 are efficient, stereo digital amplifier power stages for driving speakers with up to 2×42W/4Ω peak power. TPA3131/32D2 operates heatsink-free with cooling to PCB through the bottom side PowerPAD with sustained output power from 2 × 4 W / 8 Ω (TPA3131D2) to 2 × 25 W / 8 Ω (TPA3132D2).

The TPA313xD2 advanced oscillator/PLL circuit employs a multiple switching frequency option to avoid AM interferences; this is achieved together with an option of Master and Slave synchronization, making it possible to synchronize multiple devices.

The TPA313xD2 are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

For feature compatible devices see: PowerPAD up device 2 × 50-W TPA3116D2, PowerPAD down 2 × 15-W TPA3130D2 and 2 × 30-W TPA3118D2.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPA313xD2 4-W, 25-W Filter-Free Class-D Stereo Amplifier With AM Avoidance datasheet (Rev. B) PDF | HTML Jan 16, 2015
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. B) PDF | HTML Nov 10, 2026
Application note Layout Guidelines For TPA300x Series Parts (Rev. A) Jun 24, 2020
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) Jun 27, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3131D2EVM — TPA3131D2EVM for 7W Class-D Speaker Amplifier

The TPA3131D2EVM is a stereo analog input, Class-D speaker amplifier IC for driving speakers with output power of 2x7W into 8Ω. TPA3131D2 operates heat sink-free with cooling to the PCB through the PowerPAD™ package. The TPA3131 has an advanced oscillator/PLL circuit which employs a (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPA3131D2 TINA-TI Average Reference Design

SLOM367.TSC (104 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPA3131D2 TINA-TI Average Spice Model

SLOM364.ZIP (34 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPA3131D2 TINA-TI Reference Design

SLOM363.TSC (89 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPA3131D2 TINA-TI Spice Model

SLOM362.ZIP (40 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPA3131D2 Unencrypted PSpice Average Model Package (Rev. A)

SLOM366A.ZIP (19 KB) - PSpice model
Supported products & hardware
Simulation model

TPA3131D2 Unencrypted PSpice Model Package (Rev. A)

SLOM365A.ZIP (19 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos