Home Power management High-side switches & controllers High-side switch controllers

TPS1210-Q1

ACTIVE

Automotive, 45V low-Iq dual high-side driver with short circuit protection and diagnostics

Product details

Operating voltage (max) (V) 45 Operating voltage (min) (V) 3.5 Features Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection, VDS Sensing, high-side or Low-side current sense Reverse polarity protection (V) -40 Quiescent current (Iq) (µA) 35 IGate sink (typ) (A) 2 IGate source (typ) (A) 2 Short-circuit protection response time (µs) 4 Operating temperature range (°C) -40 to 125 Rating Automotive
Operating voltage (max) (V) 45 Operating voltage (min) (V) 3.5 Features Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection, VDS Sensing, high-side or Low-side current sense Reverse polarity protection (V) -40 Quiescent current (Iq) (µA) 35 IGate sink (typ) (A) 2 IGate source (typ) (A) 2 Short-circuit protection response time (µs) 4 Operating temperature range (°C) -40 to 125 Rating Automotive
VSSOP (DGX) 19 15.3 mm² (5.1 mm × 3 mm)
  • AEC-Q100 automotive qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3.5V to 40V input range (45V absolute maximum)
  • Reverse input protection down to –40V
  • Integrated 11V charge pump
  • Low quiescent current, 35µA in operation
  • Low 1.5µA shutdown current (EN/UVLO = Low)
  • Two strong gate drivers (2A src/sink) for back-to-back MOSFET driving with separate control inputs (INP1, INP2)
    • Variants with active high (TPS12100-Q1) and active low (TPS12101-Q1) inputs
  • Adjustable short-circuit protection (ISCP) using external Rsense or MOSFET VDS sensing with adjustable delay (TMR)
  • High or low-side current sense configuration (CS_SEL)
  • Fault indication (FLT) during short-circuit fault, charge pump under voltage, input undervoltage, and short-circuit comparator diagnosis (SCP_TEST)
  • Adjustable input undervoltage lockout (UVLO)
  • AEC-Q100 automotive qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3.5V to 40V input range (45V absolute maximum)
  • Reverse input protection down to –40V
  • Integrated 11V charge pump
  • Low quiescent current, 35µA in operation
  • Low 1.5µA shutdown current (EN/UVLO = Low)
  • Two strong gate drivers (2A src/sink) for back-to-back MOSFET driving with separate control inputs (INP1, INP2)
    • Variants with active high (TPS12100-Q1) and active low (TPS12101-Q1) inputs
  • Adjustable short-circuit protection (ISCP) using external Rsense or MOSFET VDS sensing with adjustable delay (TMR)
  • High or low-side current sense configuration (CS_SEL)
  • Fault indication (FLT) during short-circuit fault, charge pump under voltage, input undervoltage, and short-circuit comparator diagnosis (SCP_TEST)
  • Adjustable input undervoltage lockout (UVLO)

The TPS1210x-Q1 family is a 45V, low IQ, smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–40V, the device is designed for 12V system designs. The device can withstand and protect the loads from negative supply voltages down to –40V.

The device has two strong (2A) GATE drivers with separate control inputs (INP1, INP2) to drive back-to-back MOSFETs in common source configuration. TPS12100-Q1 has active high control inputs and TPS12101-Q1 has active low control inputs.

The device provides adjustable short-circuit protection. Auto-retry and latch-off fault behavior can be configured. Current sensing can be done either by an external sense resistor or by MOSFET VDS sensing. High side or low side current sense resistor configuration is possible by using CS_SEL pin input. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.

Low Quiescent current 35µA (typical) in operation enables always ON system designs. Quiescent current reduces to 1.5µA (typical) with EN/UVLO low.

The TPS1210x-Q1 is available in a 19-pin VSSOP package.

The TPS1210x-Q1 family is a 45V, low IQ, smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–40V, the device is designed for 12V system designs. The device can withstand and protect the loads from negative supply voltages down to –40V.

The device has two strong (2A) GATE drivers with separate control inputs (INP1, INP2) to drive back-to-back MOSFETs in common source configuration. TPS12100-Q1 has active high control inputs and TPS12101-Q1 has active low control inputs.

The device provides adjustable short-circuit protection. Auto-retry and latch-off fault behavior can be configured. Current sensing can be done either by an external sense resistor or by MOSFET VDS sensing. High side or low side current sense resistor configuration is possible by using CS_SEL pin input. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.

Low Quiescent current 35µA (typical) in operation enables always ON system designs. Quiescent current reduces to 1.5µA (typical) with EN/UVLO low.

The TPS1210x-Q1 is available in a 19-pin VSSOP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS1210-Q1 45V, Automotive Low IQ , Back-to-Back MOSFET Smart High Side Driver With Short-Circuit Protection and Diagnostics datasheet (Rev. A) PDF | HTML Dec 20, 2024
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Functional safety information TPS1211x Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML Jan 29, 2026
Application note BMS Breakers and Designing With TPS1210-Q1 and TPS4810-Q1 Low IQ Smart High-Side Drivers System Architectures PDF | HTML Nov 18, 2024
Functional safety information TPS1210-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Nov 2, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS4810Q1EVM — TPS4810-Q1 evaluation module

The TPS4810Q1EVM allows reference circuit evaluation of our TPS4810-Q1 smart high-side driver. The TPS4810-Q1 is a 3V to 80V smart high-side controller and has two strong 2A gate drivers with separate control inputs (INP1, INP2) to drive back to back MOSFETs in common source configuration. The (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS1210-Q1 PSpice Model

SLUM910.ZIP (42 KB) - PSpice model
Supported products & hardware
Calculation tool

FET-INRUSH-SOA-CALC — FET SOA margin calculator for dvdt based startup

The design calculator allows user to estimate the FET SOA margin while starting up with dVdt based startup for inrush current control
Supported products & hardware
Calculation tool

TPS1210-Q1-CALC — TPS1210-Q1 design calculator

The design calculator allows customer to size the external peripheral components while designing with TPS1210-Q1 and the TPS4810-Q1 controllers.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGX) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos