Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3613-01

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.15 Features Battery backup switchover, Chip enable gating, Complimentary output, Undervoltage monitor only Reset threshold accuracy (%) 1.7 Iq (typ) (mA) 0.02 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.15 Features Battery backup switchover, Chip enable gating, Complimentary output, Undervoltage monitor only Reset threshold accuracy (%) 1.7 Iq (typ) (mA) 0.02 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 100 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Supply Current of 40 µA (Max)
  • Battery Supply Current of 100 nA (Max)
  • Supply Voltage Supervision Range:
    • Adjustable
    • Other Versions Available on Request
  • Backup-Battery Voltage Can Exceed VDD
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Active-High and Active-Low Reset Output
  • Chip-Enable Gating: 3 ns (at VDD = 5 V) Max Propagation Delay
  • 10-Pin MSOP Package
  • Temperature Range: –40°C to 85°C
  • APPLICATIONS
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery-Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point-of-Sale Equipment

All trademarks are the property of their respective owners.

  • Supply Current of 40 µA (Max)
  • Battery Supply Current of 100 nA (Max)
  • Supply Voltage Supervision Range:
    • Adjustable
    • Other Versions Available on Request
  • Backup-Battery Voltage Can Exceed VDD
  • Power-On Reset Generator With Fixed 100-ms Reset Delay Time
  • Active-High and Active-Low Reset Output
  • Chip-Enable Gating: 3 ns (at VDD = 5 V) Max Propagation Delay
  • 10-Pin MSOP Package
  • Temperature Range: –40°C to 85°C
  • APPLICATIONS
    • Fax Machines
    • Set-Top Boxes
    • Advanced Voice Mail Systems
    • Portable Battery-Powered Equipment
    • Computer Equipment
    • Advanced Modems
    • Automotive Systems
    • Portable Long-Time Monitoring Equipment
    • Point-of-Sale Equipment

All trademarks are the property of their respective owners.

The TPS3613-01 supervisory circuit monitors and controls processor activity by providing backup-battery switchover for data retention of CMOS RAM.

During power-on, reset (RESET and RESET) is asserted when the supply voltage (VDD or VBAT) becomes higher than 1.1 V.

Thereafter, the supply voltage supervisor monitors VDD at the SENSE pin through external feedback resistors and keeps reset active as long as SENSE remains below the threshold voltage, VIT.

An internal timer delays the release of the reset state to ensure proper system reset. The delay time starts after SENSE rises above the threshold voltage, VIT.

When SENSE drops below VIT, reset becomes active again.

The TPS3613-01 is available in a 10-pin MSOP package and is characterized for operation over a temperature range of –40°C to +85°C.

The TPS3613-01 supervisory circuit monitors and controls processor activity by providing backup-battery switchover for data retention of CMOS RAM.

During power-on, reset (RESET and RESET) is asserted when the supply voltage (VDD or VBAT) becomes higher than 1.1 V.

Thereafter, the supply voltage supervisor monitors VDD at the SENSE pin through external feedback resistors and keeps reset active as long as SENSE remains below the threshold voltage, VIT.

An internal timer delays the release of the reset state to ensure proper system reset. The delay time starts after SENSE rises above the threshold voltage, VIT.

When SENSE drops below VIT, reset becomes active again.

The TPS3613-01 is available in a 10-pin MSOP package and is characterized for operation over a temperature range of –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS38-Q1 ACTIVE Automotive 65-V dual-channel supervisor with ultra-low quiescent current and time-delay function Up to two channel monitor with lower quiescent current (1.0µA)

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet Adjustable Battery-Backup Supervisor for RAM Retention datasheet (Rev. D) Jul 9, 2008
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML Apr 30, 2021
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos