Home Power management Solid-state relays
NEW

TPS4141-Q1

ACTIVE

Automotive 1200V configurable precision resistor divider with integrated switch

Product details

FET Internal Number of channels 1 Switching voltage (max) (V) 1200 Rating Automotive Features Integrated Switching FET, Integrated gain setting TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 OFF-state leakage current (µA) 3.5
FET Internal Number of channels 1 Switching voltage (max) (V) 1200 Rating Automotive Features Integrated Switching FET, Integrated gain setting TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 OFF-state leakage current (µA) 3.5
SOIC (DWQ) 11 106.09 mm² (10.3 mm × 10.3 mm)
  • Qualified for automotive applications
    • AEC-Q100 grade 1: –40°C to 125°C ambient operating temperature
  • Integrated high-voltage resistor divider
    • 30MΩ total resistance, precision matched divider
    • No exposed high-impedance nodes improves measurement integrity from board contaminants
  • Integrated high-voltage disconnect switch
    • 1200V standoff voltage, uni-directional blocking
    • <1.5µA leakage at TA = 105°C
  • High accuracy divider and precision buffer amplifier
    • Buffered output for easy interfacing to analog-to-digital converters
    • Dynamically selectable gain settings to maximize accuracy across high-voltage sensing range
    • Typical gain error ± 0.15%
    • Maximum input offset error ± 240mV
  • Support for uni-directional and bi-directional voltage sensing up to ±1200V
  • Dynamic switching between uni-directional and bi-directional voltage sensing operation
  • Low supply current
    • 5mA ON state current
    • 5.5µA OFF state current
  • SOIC (DWQ-11) package
    • Creepage and clearance ≥ 8mm from high-voltage sensing pin to all other pins
  • Functional Safety Capable
  • Qualified for automotive applications
    • AEC-Q100 grade 1: –40°C to 125°C ambient operating temperature
  • Integrated high-voltage resistor divider
    • 30MΩ total resistance, precision matched divider
    • No exposed high-impedance nodes improves measurement integrity from board contaminants
  • Integrated high-voltage disconnect switch
    • 1200V standoff voltage, uni-directional blocking
    • <1.5µA leakage at TA = 105°C
  • High accuracy divider and precision buffer amplifier
    • Buffered output for easy interfacing to analog-to-digital converters
    • Dynamically selectable gain settings to maximize accuracy across high-voltage sensing range
    • Typical gain error ± 0.15%
    • Maximum input offset error ± 240mV
  • Support for uni-directional and bi-directional voltage sensing up to ±1200V
  • Dynamic switching between uni-directional and bi-directional voltage sensing operation
  • Low supply current
    • 5mA ON state current
    • 5.5µA OFF state current
  • SOIC (DWQ-11) package
    • Creepage and clearance ≥ 8mm from high-voltage sensing pin to all other pins
  • Functional Safety Capable

The TPS4141-Q1 is a high-voltage, precision matched resistor divider with an integrated programmable-gain amplifier. The TPS4141-Q1 also integrates a high-voltage switch to allow for connecting or disconnecting the high-voltage sense pin. The device is designed for automotive and industrial applications which require accurate, high-voltage measurements.

The TPS4141-Q1 programmable-gain amplifier supports four divider ratios using DIV0 and DIV1 inputs. DIV0 and DIV1 can be set to fixed divider ratios and can also dynamically change while in operation. This allows for matching the amplifier output (AOUT) to the full-scale input voltage of the analog-to-digital signal chain, improving accuracy over the entire voltage sensing range of interest.

The TPS4141-Q1 supports uni-directional or bi-directional voltage measurement. Supplying an external precision voltage reference from REF to HVGND supports bi-directional voltage measurement. Switching between bi-directional and uni-directional voltage sensing during operation is possible using DIV0 and DIV1. Connecting REF to HVGND provides uni-directional voltage sensing only.

The TPS4141-Q1 integrates a high-voltage switch with a standoff voltage greater than 1200V from the high-voltage sense pin (HV) to ground (HVGND). The switch provides uni-directional current blocking from HV to HVGND when disconnected.

The TPS4141-Q1 is a high-voltage, precision matched resistor divider with an integrated programmable-gain amplifier. The TPS4141-Q1 also integrates a high-voltage switch to allow for connecting or disconnecting the high-voltage sense pin. The device is designed for automotive and industrial applications which require accurate, high-voltage measurements.

The TPS4141-Q1 programmable-gain amplifier supports four divider ratios using DIV0 and DIV1 inputs. DIV0 and DIV1 can be set to fixed divider ratios and can also dynamically change while in operation. This allows for matching the amplifier output (AOUT) to the full-scale input voltage of the analog-to-digital signal chain, improving accuracy over the entire voltage sensing range of interest.

The TPS4141-Q1 supports uni-directional or bi-directional voltage measurement. Supplying an external precision voltage reference from REF to HVGND supports bi-directional voltage measurement. Switching between bi-directional and uni-directional voltage sensing during operation is possible using DIV0 and DIV1. Connecting REF to HVGND provides uni-directional voltage sensing only.

The TPS4141-Q1 integrates a high-voltage switch with a standoff voltage greater than 1200V from the high-voltage sense pin (HV) to ground (HVGND). The switch provides uni-directional current blocking from HV to HVGND when disconnected.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS4141-Q1 Automotive 1200V Configurable Precision Resistor Divider With Integrated Switch datasheet (Rev. B) PDF | HTML Jul 10, 2026
Functional safety information TPS4141-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jul 13, 2026
Application note Using Integrated Designs to Optimize High-Voltage Measurement PDF | HTML Aug 4, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS4141Q1EVM — TPS4141-Q1 evaluation module

The TPS4141Q1EVM is a hardware evaluation module (EVM) containing multiple test points and jumpers to fully evaluate the performance and functionality of the device. The evaluation module contains everything needed to test and assess the TPS4141Q1 before designing into part of a greater (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

HV-MONITORING-RANGE-ACCURACY-CALC — TPS4141-Q1 Design Calculator

Spreadsheet calculator to help determine High Voltage measurement range and accuracy based on customer requirements.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DWQ) 11 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos