TPS4812-Q1
Automotive 100V low IQ high-side driver with bi-directional current monitoring, I2t, and diagnost
TPS4812-Q1
- AEC-Q100 automotive qualified for grade 1 temperature
- 3.5V to 95V input range (100V absolute maximum)
- Reverse input and output protection down to –65V
- Integrated 12V charge pump
- Low IQ = 20µA in low power mode (LPM = Low)
- Low 1µA shutdown current (EN/UVLO = Low)
- Dual gate drive: GATE: 0.5A src/2A sink G: 100µA src/0.39A sink
- Accurate I2t overcurrent protection (IOC) with adjustable circuit breaker timer (I2t)
- Accurate and fast (5µs) short-circuit protection
- Fast transition (5µs) from low power mode to active mode using adjustable load wakeup threshold or LPM trigger with WAKE indication
- Accurate analog bi-directional current monitor output (IMON, I_DIR): ±2% at 30mV VSNS
- NTC based overtemperature sensing (TMP) and monitoring output (ITMPO)
- Fault indication (FLT) during short circuit fault, I2t, charge pump UVLO, overtemperature
- TPS48120-Q1 (I2t enabled), TPS48121-Q1 (I2t disabled)
- Accurate (±2%) and adjustable undervoltage lockout (UVLO)
TPS4812-Q1 is a family of low IQ smart high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 95V, 100V absmax the device is suitable for 12V, 24V and 48V automotive system designs.
It has two integrated gate drives with 0.5A source and 2A sink (GATE) and 100µA source and 0.39A sink (G). With LPM Low, the low power path is kept ON and the main FETs are turned OFF with IQ of 20µA (typ). Auto Load wakeup threshold adjusted using RBYPASS resistor placed across DRN and CS2–. IQ reduces to 1µA (typ) with EN/UVLO low.
The device has accurate bi-directional current sensing (±2%) output (IMON, I_DIR) with adjustable I2t based overcurrent and short circuit protection using an external RSNS resistor and FLT indication. Auto-retry and latch-off fault behavior can be configured. The device also has NTC based temperature sensing (TMP) and monitoring output (ITMPO) output for overtemperature detection of external FETs.
The TPS4812-Q1 is available in 23-pin VQFN package.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS4812-Q1 100V Low IQ Automotive High-Side Switch Controller With Bi-directional IMON, Low Power Mode, Load Wakeup, I2 t, and Diagnostics datasheet | PDF | HTML | 27 Dec 2024 |
| Application note | Basics of High-Side Switches and Controllers | PDF | HTML | 31 Mar 2026 | |
| Certificate | TPS4812Q1EVM EU Declaration of Conformity (DoC) | 18 Jun 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS1214Q1EVM — TPS1214-Q1 evaluation module
TPS4812Q1EVM — TPS48120QRGERQ1 evaluation module for smart high-side controller
The TPS4812Q1EVM allows reference circuit evaluation of TI's TPS4812-Q1 smart high-side driver. The TPS4812-Q1 is a 3.5V to 95V smart high-side controller and has two strong 2A gate drivers with separate control inputs allowing multiple configurations including a low power path mode, with auto load (...)
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RGE) | 23 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.