Home Power management DC/DC switching regulators DC/DC converters

TPS54331-Q1

ACTIVE

Automotive 3.5V to 28V, 570kHz Fixed Frequency 3A Buck Converter with Eco-Mode™

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62901 ACTIVE 3-V to 17-V, 1-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package Next generation device

Product details

We are not able to display this information. Please refer to the product data sheet.
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • 3.5V to 28V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8V
  • Integrated 80 mΩ High Side MOSFET Supports up to 3A Continuous Output Current
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™ Control
  • Fixed 570kHz Switching Frequency
  • Typical 1µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by SwitcherPro™ Software Tool (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • strong>For SWIFT™ Documentation, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes, CPE Equipment, LCD Displays,
      Peripherals, and Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5-V, 12-V and 24-V Distributed Power Systems

SWIFT, Eco-mode, SwitcherPro, PowerPAD are trademarks of Texas Instruments.

  • Qualified for Automotive Applications
  • 3.5V to 28V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8V
  • Integrated 80 mΩ High Side MOSFET Supports up to 3A Continuous Output Current
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™ Control
  • Fixed 570kHz Switching Frequency
  • Typical 1µA Shutdown Quiescent Current
  • Adjustable Slow Start Limits Inrush Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by SwitcherPro™ Software Tool (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • strong>For SWIFT™ Documentation, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes, CPE Equipment, LCD Displays,
      Peripherals, and Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5-V, 12-V and 24-V Distributed Power Systems

SWIFT, Eco-mode, SwitcherPro, PowerPAD are trademarks of Texas Instruments.

The TPS54331 is a 28-V, 3-A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54331 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

The TPS54331 is a 28-V, 3-A non-synchronous buck converter that integrates a low RDS(on) high side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1 µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input under-voltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle by cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54331 is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS54331-Q1 3-A 28-V Input, Step Down, SWIFT™ DC/DC Converter With Eco-mode™ datasheet 08 Nov 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54331EVM-232 — TPS54331 28V Input, 3.3V Output, 3A Evaluation Module

The TPS54331EVM-232 is a fully assembled and tested circuit for evaluating the TPS54331 synchronous step-down SWIFT™ converter. The EVM converts a 3.5-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers up to 3-A output. The switching frequency is internally set at a (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54331 Unencrypted PSpice Transient Model

SLVMCV6.ZIP (3 KB) - PSpice Model
Simulation model

TPS54331-Q1 PSpice Transient Model

SLVM841.ZIP (64 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos