Home Power management DC/DC switching regulators DC/DC converters

TPS563202

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Higher efficiency and Vref accuracy

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 4.3 Vout (max) (V) 7 Vout (min) (V) 0.806 Features Enable, Light-load efficiency, Soft-start fixed, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00038 Duty cycle (max) (%) 80
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 4.3 Vout (max) (V) 7 Vout (min) (V) 0.806 Features Enable, Light-load efficiency, Soft-start fixed, Synchronous rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00038 Duty cycle (max) (%) 80
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • 3-A converter integrated 95-mΩ and 57-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.806 V to 7 V
  • ECO mode at light loading
  • Typical 580-kHz switching frequency
  • Low Shutdown current less than 3 µA
  • 2% feedback voltage accuracy (25 °C)
  • Provide pre-bias function
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms
  • 3-A converter integrated 95-mΩ and 57-mΩ FETs
  • D-CAP2™ mode control with fast transient response
  • Input voltage range: 4.3 V to 17 V
  • Output voltage range: 0.806 V to 7 V
  • ECO mode at light loading
  • Typical 580-kHz switching frequency
  • Low Shutdown current less than 3 µA
  • 2% feedback voltage accuracy (25 °C)
  • Provide pre-bias function
  • Cycle-by-cycle over current limit
  • Hiccup-mode over current protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.2 ms

TPS563202 is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563 package.

The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563202 operates in ECO mode, which maintains high efficiency during light load operation. TPS563202 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

TPS563202 is a simple, easy-to-use, 3-A synchronous buck converter in a SOT563 package.

The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563202 operates in ECO mode, which maintains high efficiency during light load operation. TPS563202 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS563211 ACTIVE 4.2-V to 18-V, 3-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has soft-start and power-good operations.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS563202 4.3-V to 17-V Input, 3-A Synchronous Buck Converter in SOT563 datasheet (Rev. B) PDF | HTML Apr 16, 2021
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. B) PDF | HTML Aug 27, 2024
Application brief How to do Co-Layout Between Two Types of SOT563 Packages PDF | HTML Oct 27, 2022
Application brief TPS56X242/7 Optimize SOT563 Package Pin Out PDF | HTML Oct 13, 2022
Application note How to Understand LC Table and Select LC About TPS563202 PDF | HTML May 17, 2021
Certificate TPS563202EVM Declaration of Conformity (DoC) May 14, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563202EVM — 4.5-V to 17-V input, 3-A, synchronous step-down converter evaluation module

TPS563202 is a simple, easy-to-use, 3-A synchronous step-down converter with eco-mode in SOT563-6 package. TPS563202EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS563202 step-down converter. TPS563202EVM operates from 4.5-V to 17-V input (12-V nominal) (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS563202 PSpice Transient Model

SLUM751.ZIP (472 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos