Home Power management LED drivers Backlight LED drivers

TPS60230

ACTIVE

Product details

Number of channels 5 Vin (min) (V) 2.7 Vin (max) (V) 6.5 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 1250 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features Analog Dimming, Analog/PWM mixed dimming, Direct PWM Dimming, Enable/Shutdown, Fault Detection, Integrated Switch, Load Disconnect During Shutdown, Soft Start, Synchronous Rectification, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 5 Vin (min) (V) 2.7 Vin (max) (V) 6.5 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 1250 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 90 Topology Boost Features Analog Dimming, Analog/PWM mixed dimming, Direct PWM Dimming, Enable/Shutdown, Fault Detection, Integrated Switch, Load Disconnect During Shutdown, Soft Start, Synchronous Rectification, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Regulated Output Current With 0.3% Matching Over Temperature
  • Drives up to 5 LEDs at 25 mA Each
  • LED Brightness Control Through PWM Control Signal
  • High Efficiency by Fractional Conversion With 1x and 1.5x Modes
  • 1 MHz Switching Frequency
  • 2.7 V to 6.5 V Operating Input Voltage Range
  • Internal Softstart Limits Inrush Current
  • Low Input Ripple and Low EMI
  • Overcurrent and Overtemperature Protected
  • Undervoltage Lockout With Hysteresis
  • Ultra-Small 3mm × 3mm QFN Package
  • APPLICATIONS
    • White LED Backlight for Color Displays in Cellular Phones, Smart Phones, PDAs, Handheld PCs, Digital Cameras, and Camcorders
    • Key Backlight

  • Regulated Output Current With 0.3% Matching Over Temperature
  • Drives up to 5 LEDs at 25 mA Each
  • LED Brightness Control Through PWM Control Signal
  • High Efficiency by Fractional Conversion With 1x and 1.5x Modes
  • 1 MHz Switching Frequency
  • 2.7 V to 6.5 V Operating Input Voltage Range
  • Internal Softstart Limits Inrush Current
  • Low Input Ripple and Low EMI
  • Overcurrent and Overtemperature Protected
  • Undervoltage Lockout With Hysteresis
  • Ultra-Small 3mm × 3mm QFN Package
  • APPLICATIONS
    • White LED Backlight for Color Displays in Cellular Phones, Smart Phones, PDAs, Handheld PCs, Digital Cameras, and Camcorders
    • Key Backlight

The TPS60230 charge pump is optimized for white LED supplies in backlit color display applications. The device provides a constant current, set by an external resistor, for each LED. The supply voltage ranges from 2.7 V to 6.5 V and is ideally suited for all applications powered by a single LI-Ion battery cell or three to four NiCd, NiMH, or Alkaline battery cells. The TPS60230 provides up to 25 mA per LED, for a total of 125 mA, for input voltages ranging from 3.1 V to 6.5 V. High efficiency is achieved by utilizing a 1x/1.5x fractional conversion technique in combi- nation with very low dropout current sources. Additionally, the current controlled charge pump ensures low input current ripple and EMI. Only two external 1 µF and two 0.47 µF capacitors are required to build a complete small and low cost power supply solution. The TP60230 switches at 1 MHz operating frequency and is available in a small 16-pin QFN (RGT) package to keep board space to a minimum.

The TPS60230 charge pump is optimized for white LED supplies in backlit color display applications. The device provides a constant current, set by an external resistor, for each LED. The supply voltage ranges from 2.7 V to 6.5 V and is ideally suited for all applications powered by a single LI-Ion battery cell or three to four NiCd, NiMH, or Alkaline battery cells. The TPS60230 provides up to 25 mA per LED, for a total of 125 mA, for input voltages ranging from 3.1 V to 6.5 V. High efficiency is achieved by utilizing a 1x/1.5x fractional conversion technique in combi- nation with very low dropout current sources. Additionally, the current controlled charge pump ensures low input current ripple and EMI. Only two external 1 µF and two 0.47 µF capacitors are required to build a complete small and low cost power supply solution. The TP60230 switches at 1 MHz operating frequency and is available in a small 16-pin QFN (RGT) package to keep board space to a minimum.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS60231 ACTIVE 3-channel, current-regulated 75-mA charge pump for white LED backlight in 3x3 QFN TPS60230 and TPS60231 are hardware compatible

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS60230: White LED Charge Pump Current Source with PWM Brightness Control datasheet (Rev. A) May 25, 2004
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) Jun 15, 2017
Application note Performing Accurate Power Save Mode Efficiency Measurements (Rev. B) PDF | HTML Apr 18, 2006
Application note TPS60230 WLED Charge Pump Nov 9, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60230EVM-047 — TPS60230EVM-047 Evaluation

The Texas Instruments TPS60230EVM-047 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS60230. The TPS60230 is an efficient charge-pump-based current sink that can drive up to five white LEDs with 25mA each.

The EVM is specifically designed and optimized to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS60231EVM-047 — TPS60231 Evaluation Module

The Texas Instruments TPS60231EVM-047 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS60231. The TPS60231 is an efficient charge-pump-based current sink that can drive up to three white LEDs with 25mA each.

The EVM is specifically designed and optimized to (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos