TPS62A0569AEVM-157

TPS62A0569AEVM-157

Order now

Overview

The TPS62A0569AEVM-157 evaluation modules (EVM) are designed to help users easily evaluate and test the operation and functionality of the TPS62A0569A buck converters. The EVM converts a 2.5V to 5.5V input voltage to a regulated 1.8V output voltage that delivers up to 2A maximum. The TPS62A0569AEVM-157 is available in a 1.6mm × 1.6mm SOT563 package.

Features
  • Input voltage range: 0.5V to 5.5V
  • Adjustable output voltage range: 0.6V to VIN
  • 100% mode operation
  • Quiescent current < 23µA
  • Feedback accuracy: 1% (0°C to 125°C)
  • Switching frequency: 2.4MHz (PWM)
DC/DC converters
TPS62A0568 — 2.5V to 5.5V input, 1A high-efficiency synchronous buck converter in a SOT-563 package TPS62A0568A — 2.5V to 5.5V input, 1A high-efficiency synchronous buck converter with forced PWM in SOT-563 package TPS62A0569 — 2.5V to 5.5V input, 2A high-efficiency synchronous buck converter in SOT-563 package TPS62A0569A — 2.5V to 5.5V input, 2A high-efficiency synchronous buck converter with forced PWM in SOT-563 package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62A0569AEVM-157 — TPS62A0569A evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62A0569AEVM-157 — TPS62A0569A evaluation module

close
Version: null
Release date:
Certification

TPS62A0569AEVM-157-CERT — TPS62A0569AEVM-157 EU RoHS Declaration of Conformity (DoC)

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
TPS62A0569AEVM-157 — TPS62A0569A evaluation module

TPS62A0569AEVM-157-CERT — TPS62A0569AEVM-157 EU RoHS Declaration of Conformity (DoC)

close
Version: 1.0
Release date: Nov 11, 2025
Hardware development
Evaluation board
TPS62A0569AEVM-157 — TPS62A0569A evaluation module

Release Information

Declaration of Conformity for TPS62A0569AEVM-157

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TPS62A0569AEVM-157 Evaluation Module PDF | HTML Nov 20, 2025

Support & training

TI E2Eā„¢ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos