Home Power management LCD & OLED display power & drivers

TPS65155

ACTIVE

Product details

Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 3 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 6 Features I2C interface, Level shifter, Output discharge, Reset generator, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 3 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 6 Features I2C interface, Level shifter, Output discharge, Reset generator, Temperature sensor or compensation Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RKP) 40 25 mm² (5 mm × 5 mm)
  • 3-V to 6-V Input Voltage Range
  • Boost Converter With 4-A Switch Current Limit
  • Boost Converter Output Voltages up to 18 V
  • Boost Converter Overvoltage Protection
  • Selectable Switching Frequency (640 kHz or 1.2 MHz)
  • Programmable Boost Converter Soft-Start
  • Temperature-Compensated Positive Charge Pump Controller
  • Negative Charge Pump Controller
  • 4 + 2 Channels of Level Shifters
  • XAO Reset Signal
  • Thermal Shutdown
  • 40-Pin 5×5 mm QFN Package
  • 3-V to 6-V Input Voltage Range
  • Boost Converter With 4-A Switch Current Limit
  • Boost Converter Output Voltages up to 18 V
  • Boost Converter Overvoltage Protection
  • Selectable Switching Frequency (640 kHz or 1.2 MHz)
  • Programmable Boost Converter Soft-Start
  • Temperature-Compensated Positive Charge Pump Controller
  • Negative Charge Pump Controller
  • 4 + 2 Channels of Level Shifters
  • XAO Reset Signal
  • Thermal Shutdown
  • 40-Pin 5×5 mm QFN Package

The TPS65155 provides an integrated bias and level shifter solution for LCD monitors .

The device integrates a boost converter to generate the source driver supply voltage (VAVDD), positive and negative charge pump controllers to generate gate driver ON (VGH) and OFF (VGL) voltages, and an 6-channel level shifter in a single IC. The positive charge pump controller supports temperature compensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65155 generates an additional active-low XAO reset output.

Supply sequencing during power-up can be controlled by an externally generated enable signal.

To request a full data sheet or other design resources: request TPS65155

The TPS65155 provides an integrated bias and level shifter solution for LCD monitors .

The device integrates a boost converter to generate the source driver supply voltage (VAVDD), positive and negative charge pump controllers to generate gate driver ON (VGH) and OFF (VGL) voltages, and an 6-channel level shifter in a single IC. The positive charge pump controller supports temperature compensation to reduce VGH at high temperatures.

In addition to the above functions, the TPS65155 generates an additional active-low XAO reset output.

Supply sequencing during power-up can be controlled by an externally generated enable signal.

To request a full data sheet or other design resources: request TPS65155

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS65142 ACTIVE LCD Bias Solution For LCD Panels with 6ch WLED Driver Integrated backlight driver.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS65155 LCD Bias Solution for LCD Monitors datasheet PDF | HTML Sep 27, 2017

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​