Home Power management LCD & OLED display power & drivers

TPS65175

ACTIVE

Product details

Display type LCD unipolar IC integration Gamma buffer, LCD bias, LCD level shifter, VCOM Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 12.7 Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 19 V_POS (max) (V) 34 V_NEG (min) (V) -8.1 V_NEG (max) (V) -1.8 Features GPM or GVS, Gamma buffer, HAVDD, I2C interface, Level shifter, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration Gamma buffer, LCD bias, LCD level shifter, VCOM Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 12.7 Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 19 V_POS (max) (V) 34 V_NEG (min) (V) -8.1 V_NEG (max) (V) -1.8 Features GPM or GVS, Gamma buffer, HAVDD, I2C interface, Level shifter, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RSH) 56 49 mm² (7 mm × 7 mm)
  • 8.6V to 14.7V Input Voltage Range
  • Boost Converter VDD: 12.7V…19V (6-Bit)
  • Integrated Input-to-Output Isolation Switch
  • Buck Converter HVDD: VDD Tracking
  • Buck Converter VCC: 1.6V...2.0V & 3.0V…3.6V (4-Bit)
  • Positive Charge Pump VGH:
    • 19V…34V for Low Temperature (4-Bit)
    • 17V…32V for High Temperature (4-Bit)
  • Negative Charge Pump VGL: –1.8V…–8.1V (6-Bit)
  • 6-Ch Gamma Buffer:
    • 3-Ch: VDD…HVDD (9-Bit)
    • 3-Ch: HVDD...GND (9-Bit)
  • 9-Bit VCOM Reference
  • 3-Bit VCOM Gain
  • Temperature Compensation for VGH and VCOM
  • Reset Signal with Programmable Delay Time
  • Programmable Sequencing Delays (4 × 3-Bit)
  • Thermal Shutdown
  • 12-Channel Level Shifters:
    • Supports Forward and Reverse Operation
    • Abnormal Operation Detection
  • 56-Pin 7mm × 7mm QFN Package
  • 8.6V to 14.7V Input Voltage Range
  • Boost Converter VDD: 12.7V…19V (6-Bit)
  • Integrated Input-to-Output Isolation Switch
  • Buck Converter HVDD: VDD Tracking
  • Buck Converter VCC: 1.6V...2.0V & 3.0V…3.6V (4-Bit)
  • Positive Charge Pump VGH:
    • 19V…34V for Low Temperature (4-Bit)
    • 17V…32V for High Temperature (4-Bit)
  • Negative Charge Pump VGL: –1.8V…–8.1V (6-Bit)
  • 6-Ch Gamma Buffer:
    • 3-Ch: VDD…HVDD (9-Bit)
    • 3-Ch: HVDD...GND (9-Bit)
  • 9-Bit VCOM Reference
  • 3-Bit VCOM Gain
  • Temperature Compensation for VGH and VCOM
  • Reset Signal with Programmable Delay Time
  • Programmable Sequencing Delays (4 × 3-Bit)
  • Thermal Shutdown
  • 12-Channel Level Shifters:
    • Supports Forward and Reverse Operation
    • Abnormal Operation Detection
  • 56-Pin 7mm × 7mm QFN Package

The TPS65175/A provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel but also 6 gamma references, a supply rail for LVDS support, as well as a Vcom reference. A 12-Channel Level Shifter is also integrated. The solution is delivered in a small 7x7mm QFN package.

The TPS65175/A provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel. VCC and RST for the T-Con. VDD and HVDD for the Source Driver. VGH and VGL for the Gate Driver or the Level Shifters. A VCOM operational amplifier is also integrated to provide a common plane reference. The VGH and VCOM voltages can be compensated for low and high temperatures. The transition from one programmed value to another is made using an external thermistor connected to the IC. In addition, a 6-channel Gamma Buffer as well as a 12-Channel Level Shifter are integrated. All output rails and delay times are programmable by a two-wire interface: a single BOM (Bill of Material) can cover several panel types and sizes whose desired output levels can be programmed in production and stored in a non-volatile memory embedded into the TPS65175/A. The solution is delivered in a small 7mm x 7mm QFN-56 package.

The TPS65175/A provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel but also 6 gamma references, a supply rail for LVDS support, as well as a Vcom reference. A 12-Channel Level Shifter is also integrated. The solution is delivered in a small 7x7mm QFN package.

The TPS65175/A provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel. VCC and RST for the T-Con. VDD and HVDD for the Source Driver. VGH and VGL for the Gate Driver or the Level Shifters. A VCOM operational amplifier is also integrated to provide a common plane reference. The VGH and VCOM voltages can be compensated for low and high temperatures. The transition from one programmed value to another is made using an external thermistor connected to the IC. In addition, a 6-channel Gamma Buffer as well as a 12-Channel Level Shifter are integrated. All output rails and delay times are programmable by a two-wire interface: a single BOM (Bill of Material) can cover several panel types and sizes whose desired output levels can be programmed in production and stored in a non-volatile memory embedded into the TPS65175/A. The solution is delivered in a small 7mm x 7mm QFN-56 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS65178 ACTIVE Fully Programmable LCD Bias IC for TV with 6-Channel Gamma Buffer, Vcom Reference and Dynamic Gain This product has the same features except the level shifters.
TPS65175B ACTIVE Fully Programmable LCD Bias IC for GIP TV with 12-Ch LvL Shifters, Gamma Buffers This product has the same features plus a + VCOM_DAC output for external operational amplifier reference.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet Fully Programmable LCD Bias IC for GIP TV with Integrated 12-Ch Level Shifters and 6-Ch Gamma Buffers datasheet (Rev. B) PDF | HTML Aug 21, 2025
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. C) PDF | HTML Sep 21, 2026
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML Oct 28, 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018
Technical article Waveform audit: rabbit ears PDF | HTML May 4, 2017
Application note Minimizing Ringing at the Switch Node of a Boost Converter Sep 15, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos