Home Power management Multi-channel ICs (PMICs)

TPS6521905

ACTIVE

Product details

Processor supplier Texas Instruments, Xilinx Processor name Sitara AM35x, Sitara AM62x, Sitara AM64x, Zynq Ultrascale+ Product type Processor and FPGA Regulated outputs (#) 7 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Configurability Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.25 Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300
Processor supplier Texas Instruments, Xilinx Processor name Sitara AM35x, Sitara AM62x, Sitara AM64x, Zynq Ultrascale+ Product type Processor and FPGA Regulated outputs (#) 7 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 4 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Vout (min) (V) 0.6 Vout (max) (V) 3.4 Iout (max) (A) 3.5 Configurability Software configurable Features Dynamic voltage scaling, Eco-mode, I2C control, Overcurrent protection, Power good, Power sequencing, Power supply and system monitoring, Thermal shutdown, UVLO adjustable Rating Catalog Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.25 Shutdown current (ISD) (typ) (µA) 15 Switching frequency (typ) (kHz) 2300
VQFN (RSM) 32 16 mm² (4 mm × 4 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • 3 buck converters at up to 2.3 MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5 V – 5.5 V; IOUT: 2A; VOUT 0.6V – 3.4V
  • 4 linear regulators:
    • 2x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 2x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency)
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2× TPS6521905 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability
  • 3 buck converters at up to 2.3 MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5 V – 5.5 V; IOUT: 2A; VOUT 0.6V – 3.4V
  • 4 linear regulators:
    • 2x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 2x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency)
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2× TPS6521905 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability

The TPS6521905 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationary applications. The device is characterized across an ambient temperature range of -40°C to +105°C, making the PMIC an excellent choice for various industrial applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 2 A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

The TPS6521905 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationary applications. The device is characterized across an ambient temperature range of -40°C to +105°C, making the PMIC an excellent choice for various industrial applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 2 A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65219EVM-SKT — TPS65219 non-volatile memory (NVM) programming board

The TPS65219 non-volatile memory (NVM) programming board uses an MSP430F5529 microcontroller (MCU) to enable customer programming of the NVM for the TPS65219 power management IC (PMIC). It also includes power terminals and jumpers for all DC regulator inputs and outputs, as well as test points for (...)

User guide: PDF | HTML
Supported products & hardware
GUI for evaluation module (EVM)

TPS65219-GUI — TPS65219 graphical user interface

Graphical user interface to communicate with the TPS65219 PMIC through I2C and evaluate device functionality and performance.
Supported products & hardware
Support software

TIDA-050087-SW — Software package for TIDA-050087

Software package for TIDA-050087 reference design with TP65219 PMIC to power NXP i.MX93
Supported products & hardware
Calculation tool

SLVRBL7 — TPS65219(-Q1) - Efficiency and Thermal-Estimator

Supported products & hardware
Calculation tool

TPS6521905-NVM-XILINX-1 — TPS6521905 for Xilinx Zynq Ultrascale+ (Always On -1, -2, -1L, -2L)

TPS6521905 for Xilinx Zynq Ultrascale+ (Always On -1, -2, -1L, -2L)
Supported products & hardware
Reference design

TIDA-050087 — NXP i.MX93 processor power solution reference design

This reference design is a system-on-module (SoM) developement board integrating the TI TPS6521940 PMIC, TPS62A02 step-down converter, and TLV740P LDO to power the NXP™ i.MX 93 application processor. The hardware design also includes LDDDR4 SDRAM (2GB x 32), 16GB eMMC. The SoM board is compatible (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos