Home Power management LCD & OLED display power & drivers

TPS65631

ACTIVE

Product details

Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -4.4 V_NEG (max) (V) -1.4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -4.4 V_NEG (max) (V) -1.4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DPD) 12 9 mm² (3 mm × 3 mm)
  • 2.9–V to 4.5–V Input Voltage Range
  • Fixed 4.6–V Positive Output Voltage
  • 0.5% VPOS Accuracy from 25°C to 85°C
  • Separate VPOS Output Sense Pin
  • Negative Output Voltage Digitally Programmable from
    –1.4 V to –4.4 V (–4 V Default)
  • Output Currents up to 250 mA Supported
  • Excellent Line Transient Regulation
  • Short-Circuit Protection
  • Thermal Shutdown
  • Available in 3.00–mm × 3.00–mm, 12–Pin QFN Package
  • 2.9–V to 4.5–V Input Voltage Range
  • Fixed 4.6–V Positive Output Voltage
  • 0.5% VPOS Accuracy from 25°C to 85°C
  • Separate VPOS Output Sense Pin
  • Negative Output Voltage Digitally Programmable from
    –1.4 V to –4.4 V (–4 V Default)
  • Output Currents up to 250 mA Supported
  • Excellent Line Transient Regulation
  • Short-Circuit Protection
  • Thermal Shutdown
  • Available in 3.00–mm × 3.00–mm, 12–Pin QFN Package

The TPS65631 is designed to drive AMOLED (Active Matrix Organic Light Emitting Diode) displays requiring positive and negative supply rails. The device integrates a boost converter for VPOS and an inverting buck boost converter for VNEG and is suitable for battery-operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65631 uses a novel technology enabling excellent line transient performance.

For all available packages, see the orderable addendum at the end of the data sheet

The TPS65631 is designed to drive AMOLED (Active Matrix Organic Light Emitting Diode) displays requiring positive and negative supply rails. The device integrates a boost converter for VPOS and an inverting buck boost converter for VNEG and is suitable for battery-operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65631 uses a novel technology enabling excellent line transient performance.

For all available packages, see the orderable addendum at the end of the data sheet

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS65632A ACTIVE Triple Outputs AMOLED Display Power Supply This product has a 3rd rail with AVDD fixed at 7.7V, a digitally programmable VNEG and operations from -1.4 to -5.4V.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS65631 Dual-Output AMOLED Display Power Supply datasheet (Rev. E) PDF | HTML May 14, 2014
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML Oct 28, 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) Sep 19, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Basic calculation of an inverting buck-boost power stage (Rev. A) Aug 28, 2017
Application note Minimizing Ringing at the Switch Node of a Boost Converter Sep 15, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DPD) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos