Home Power management Multi-channel ICs (PMICs)

TPS65735

ACTIVE

Product details

Product type Processor and FPGA Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 1 LDO 1 Vin (min) (V) 2.5 Vin (max) (V) 6.5 Vout (min) (V) 2.2 Vout (max) (V) 16 Iout (max) (A) 0.15 Features Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0086
Product type Processor and FPGA Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 1 LDO 1 Vin (min) (V) 2.5 Vin (max) (V) 6.5 Vout (min) (V) 2.2 Vout (max) (V) 16 Iout (max) (A) 0.15 Features Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0086
WQFN (RSN) 32 16 mm² (4 mm × 4 mm)
  • Linear Charger
    • Three Charger Phases: Pre-Charge,
      Fast Charge, and Charge Termination
    • Externally Set Charge Current Which Supports
      up to 100 mA
    • LED Current Sinks for Power Good and Charger
      Status Indication
  • Low-Dropout Regulator (LDO) Supply for External
    Modules (Microcontroller, RF Module, IR Module)
    • LDO Continuous Output Current up to 30 mA
  • Boost Converter
    • Adjustable Output Voltage: 8 V to 16 V
    • Boost Output Internally Connected to H-Bridge
      Analog Switches
  • Full H-Bridge Analog Switches
    • Controlled by an External Microcontroller for
      System Operation
  • Output Pin for Divided Down Battery Voltage
    Useful for ADC or Comparator Input of an MCU
  • Linear Charger
    • Three Charger Phases: Pre-Charge,
      Fast Charge, and Charge Termination
    • Externally Set Charge Current Which Supports
      up to 100 mA
    • LED Current Sinks for Power Good and Charger
      Status Indication
  • Low-Dropout Regulator (LDO) Supply for External
    Modules (Microcontroller, RF Module, IR Module)
    • LDO Continuous Output Current up to 30 mA
  • Boost Converter
    • Adjustable Output Voltage: 8 V to 16 V
    • Boost Output Internally Connected to H-Bridge
      Analog Switches
  • Full H-Bridge Analog Switches
    • Controlled by an External Microcontroller for
      System Operation
  • Output Pin for Divided Down Battery Voltage
    Useful for ADC or Comparator Input of an MCU

The TPS65735 device is a power management unit (PMU) for active shutter 3D glasses consisting of an integrated power path, linear charger, LDO, boost converter, and full H-bridge analog switches for left and right shutter operation in a pair of active shutter 3D glasses. In addition to the power devices, a typical 3D glasses system contains both a microcontroller and a communications front end (IR, RF, or other) in order to handle the communication and synchronous operation along with a 3D television.

The TPS65735 device is a power management unit (PMU) for active shutter 3D glasses consisting of an integrated power path, linear charger, LDO, boost converter, and full H-bridge analog switches for left and right shutter operation in a pair of active shutter 3D glasses. In addition to the power devices, a typical 3D glasses system contains both a microcontroller and a communications front end (IR, RF, or other) in order to handle the communication and synchronous operation along with a 3D television.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS65835 ACTIVE Advanced Power Management IC (PMIC) with Integrated MSP430 For Active Shutter 3D Glasses This product has an intergated MSP430 MCU.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS65735 PMU for Active Shutter 3D Glasses datasheet (Rev. A) PDF | HTML Jan 6, 2016
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012
User guide TPS65735 System Eval Board User's Guide Jun 15, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (RSN) 32 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos