Home Power management Multi-channel ICs (PMICs)

TPS65835

ACTIVE

Product details

Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 2.5 Vin (max) (V) 6.5 Vout (min) (V) 2.2 Vout (max) (V) 16 Iout (max) (A) 0.15 Configurability Software configurable Features Comm control, Power good Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 1 Iq (typ) (mA) 0.039 Shutdown current (ISD) (typ) (µA) 0.5
Regulated outputs (#) 2 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 2.5 Vin (max) (V) 6.5 Vout (min) (V) 2.2 Vout (max) (V) 16 Iout (max) (A) 0.15 Configurability Software configurable Features Comm control, Power good Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 1 Iq (typ) (mA) 0.039 Shutdown current (ISD) (typ) (µA) 0.5
VQFN (RKP) 40 25 mm² (5 mm × 5 mm)
  • Power Management Core
    • Linear Charger
      • Three Charger Phases: Pre-Charge, Fast
        Charge, and Charge Termination
      • LED Current Sinks for Power Good and
        Charger Status Indication
    • Low-Dropout Regulator (LDO) Supply for
      External Modules & Integrated MSP430 Power
    • Boost Converter
      • Adjustable Output Voltage: 8 V to 16 V
    • Full H-Bridge Analog Switches
      • Internally Controlled by MSP430 Core for
        System Functions
  • MSP430 Core
    • Ultralow Power Consumption
      • Active Mode: 280 µA at 1 MHz, 2.2 V
      • Standby Mode: 0.5 µA
      • Off Mode (RAM Retention): 0.1 µA
    • Five Power-Saving Modes
    • 16-Bit RISC Architecture
    • 16-kB Flash
    • with Three
      Capture/Compare Registers
    • 10-Bit 200-ksps A/D Converter with Internal
      Reference, Sample-and-Hold, and Autoscan
    • Universal Serial Communications Interface,
      Supports IrDA Encode/Decode and
      Synchronous SPI
      • Enhanced UART Supporting Auto Baudrate
        Detection (LIN)
      • IrDA Encoder and Decoder
      • Synchronous SPI
      • I2C
    • Serial Onboard Programming
      • No External Programming Voltage Needed
      • Programmable Code Protection by Security
        Fuse
    • For Complete Module Descriptions, See the
      MSP430x2xx Family User’s Guide (SLAU144)
  • Power Management Core
    • Linear Charger
      • Three Charger Phases: Pre-Charge, Fast
        Charge, and Charge Termination
      • LED Current Sinks for Power Good and
        Charger Status Indication
    • Low-Dropout Regulator (LDO) Supply for
      External Modules & Integrated MSP430 Power
    • Boost Converter
      • Adjustable Output Voltage: 8 V to 16 V
    • Full H-Bridge Analog Switches
      • Internally Controlled by MSP430 Core for
        System Functions
  • MSP430 Core
    • Ultralow Power Consumption
      • Active Mode: 280 µA at 1 MHz, 2.2 V
      • Standby Mode: 0.5 µA
      • Off Mode (RAM Retention): 0.1 µA
    • Five Power-Saving Modes
    • 16-Bit RISC Architecture
    • 16-kB Flash
    • with Three
      Capture/Compare Registers
    • 10-Bit 200-ksps A/D Converter with Internal
      Reference, Sample-and-Hold, and Autoscan
    • Universal Serial Communications Interface,
      Supports IrDA Encode/Decode and
      Synchronous SPI
      • Enhanced UART Supporting Auto Baudrate
        Detection (LIN)
      • IrDA Encoder and Decoder
      • Synchronous SPI
      • I2C
    • Serial Onboard Programming
      • No External Programming Voltage Needed
      • Programmable Code Protection by Security
        Fuse
    • For Complete Module Descriptions, See the
      MSP430x2xx Family User’s Guide (SLAU144)

The TPS65835 is a power management unit (PMU) for active shutter 3D glasses consisting of a power management core and an MSP430 microcontroller. The power management core has an integrated power path, linear charger, LDO, boost converter, and full H-bridge analog switches for left and right shutter operation in a pair of active shutter 3D glasses. The MSP430 core supports the synchronization and communications from an IR, RF, or other communications module through the integrated universal serial communications and timer interfaces for operation of the H-bridge switches on the power management core.

The TPS65835 is a power management unit (PMU) for active shutter 3D glasses consisting of a power management core and an MSP430 microcontroller. The power management core has an integrated power path, linear charger, LDO, boost converter, and full H-bridge analog switches for left and right shutter operation in a pair of active shutter 3D glasses. The MSP430 core supports the synchronization and communications from an IR, RF, or other communications module through the integrated universal serial communications and timer interfaces for operation of the H-bridge switches on the power management core.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS65735 ACTIVE Power Management IC (PMIC) for Active Shutter 3D Glasses This product has an external MCU.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS65835 Advanced PMU With Integrated MSP430 for Active Shutter 3D Glasses datasheet (Rev. A) PDF | HTML Jan 6, 2016
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) Jan 13, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65835EVM-705 — Evaluation Module for TPS65835 single-chip power management device

The TPS65835EVM-705 is a fully assembled and tested platform for evaluating the performance of the TPS65835 single-chip power management device. The user's guide document includes schematic diagrams, a printed circuit board (PCB) layout, bill of materials, and test data. Throughout this document, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLVC494 — TPS6583x PMU3D Source File

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RKP) 40 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos