TPS714

ACTIVE

80-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS715A ACTIVE 80-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator Wider voltage range

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.08 Vin (max) (V) 10 Vin (min) (V) 2.5 Vout (max) (V) 8.8 Vout (min) (V) 1.2 Fixed output options (V) 3.3 Noise (µVrms) 575 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 65 Rating Catalog Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 3.3 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.08 Vin (max) (V) 10 Vin (min) (V) 2.5 Vout (max) (V) 8.8 Vout (min) (V) 1.2 Fixed output options (V) 3.3 Noise (µVrms) 575 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 65 Rating Catalog Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 3.3 PSRR at 100 KHz (dB) 35 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 WSON (DRV) 6 4 mm² 2 x 2
  • Input voltage range: 2.5 V to 10 V
  • Available output voltage options:
    • Fixed: 1.8 V to 5 V
    • Adjustable: 1.205 V to 8.8 V
  • Output current: Up to 80 mA
  • Very low I Q: 3.2 µA at 80-mA load current
  • Dropout voltage: 415 mV at 50-mA load
  • Overcurrent protection
  • Operating junction temperature: –40°C to +125°C
  • Packages:
    • 2-mm × 1.25-mm SC-70 (DCK)
    • 2-mm × 2-mm WSON (DRV)
  • For MSP430-specific output voltages see the TPS715
  • Input voltage range: 2.5 V to 10 V
  • Available output voltage options:
    • Fixed: 1.8 V to 5 V
    • Adjustable: 1.205 V to 8.8 V
  • Output current: Up to 80 mA
  • Very low I Q: 3.2 µA at 80-mA load current
  • Dropout voltage: 415 mV at 50-mA load
  • Overcurrent protection
  • Operating junction temperature: –40°C to +125°C
  • Packages:
    • 2-mm × 1.25-mm SC-70 (DCK)
    • 2-mm × 2-mm WSON (DRV)
  • For MSP430-specific output voltages see the TPS715

The TPS714 low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TPS714 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TPS714 is available in both fixed and adjustable versions. For more flexibility or higher output voltages, the adjustable version uses external feedback resistors to set the output voltage from 1.205 V to 8.8 V. The TPS714 LDO supports a low dropout of 650 mV (typ) at 80 mA of load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 80 mA). The TPS714 (new chip only) also features an internal soft-start to lower the inrush current. The built-in overcurrent limit helps protect the regulator in the event of a load short or fault.

The TPS714 is available in a 2-mm × 2-mm package for use in high power dissipation applications and the SC70-5 package is designed for hand-held and ultra-portable applications.

The TPS714 low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TPS714 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TPS714 is available in both fixed and adjustable versions. For more flexibility or higher output voltages, the adjustable version uses external feedback resistors to set the output voltage from 1.205 V to 8.8 V. The TPS714 LDO supports a low dropout of 650 mV (typ) at 80 mA of load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 80 mA). The TPS714 (new chip only) also features an internal soft-start to lower the inrush current. The built-in overcurrent limit helps protect the regulator in the event of a load short or fault.

The TPS714 is available in a 2-mm × 2-mm package for use in high power dissipation applications and the SC70-5 package is designed for hand-held and ultra-portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable SOT-23-5 package option offering wider VIN (18 V) and ultra-low-IQ (2 µA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS714 80-mA, 10-V, 3.2-μA Quiescent Current, Low-Dropout Linear Regulator datasheet (Rev. D) PDF | HTML 10 Nov 2023
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS71401DRVEVM-426 — TPS71401DRVEVM-426 Evaluation Module

The TPS71401DRVEVM-426 facilitates evaluation of the TPS71401 10V, single output LDO linear regulator in the DRV (2mm x 2mm SON) package.

User guide: PDF
Not available on TI.com
Evaluation board

TPS715EVM-074 — TPS715 evaluation module for 50-mA, 24-V, ultra-low-IQ low-dropout (LDO) voltage regulator

The TPS715 evaluation module (EVM) iis used to evaluate the operation and performance of the TPS715 linear regulator for use in circuit applications.

This EVM configuration contains a 50-mA low-dropout (LDO) regulator. The regulator is capable of delivering up to 50 mA and has a wide input-voltage (...)

User guide: PDF | HTML
Not available on TI.com
Reference designs

PMP9059 — 120VAC Input 5V/200mA Flyback Converter With BJT Switch Reference Design

This reference design creates a 5V at 200mA from a 120VAC Input. This supply is to designed to fit into a very small volume with approximately 10mm total height. The UCC28720 primary side controller with a BJT power switch provides a low cost design. A TPS71433 is also used to provide an (...)
Test report: PDF
Package Pins Download
SOT-SC70 (DCK) 5 View options
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos