TPS72301DBVT

OBSOLETE

200-mA, negative, adjustable low-dropout voltage regulator with enable | DBV | 5 | -40 to 125

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TPS72301DBVT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TPS72301DBVR ACTIVE 200-mA, negative, adjustable low-dropout voltage regulator with enable | DBV | 5 | -40 to 125 Replacement

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS72301DBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TPS72301DBVRG4 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS723 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS723

  • Input voltage range: –2.7V to –10V (–11V abs. max)
  • Available in –2.5V (fixed) and –1.186V to –10V (adjustable) versions
  • VOUT accuracy (across line, load and temperature):
    • ±1.6% for new chip
    • ±3.0% for legacy chip
  • Output current: Up to 200mA
  • Ultra-low noise: 60µVRMS (typ) with 10nF NR cap
  • Low IQ (new chip): 30µA at ILOAD = 0mA
  • High PSRR: 65dB (typ) at 1kHz, 40dB (typ) at 100kHz
  • Low dropout voltage:
    • 140mV (typ) at 200mA, –2.5V (new chip)
    • 280mV (typ) at 200mA, –2.5V (legacy chip)
  • Stable with a 2.2µF ceramic output capacitor
  • Less than 2µA (max) quiescent current in shutdown mode
  • Thermal and overcurrent protection
  • Operating junction temperature: –40°C to +125°C
  • Packages:
    • New chip:
      • 5-pin SOT-23 (DBV) [RθJA: 153.7°C/W]
    • Legacy chip:
      • 5-pin SOT-23 (DBV) [RθJA: 206.9°C/W]
      • 5-pin SOT-23-THIN (DDC) [RθJA: 194.8°C/W]
      • 6-pin WSON (DRV) [RθJA: 85.6°C/W]

Description for the TPS723

The TPS723 low-dropout (LDO) negative voltage regulator offers an ideal combination of features to support low noise analog and mixed-signal applications. The TPS723 supports input voltages from –10V to –2.7V, and outputs from –10V to –1.186V (in adjustable config). This regulator is stable with small, low-cost ceramic capacitors (up-to 2.2µF), and includes enable (EN) and noise reduction (NR) functions.

The TPS723 supports very tight DC accuracy of ±1.6% (new chip) over line, load and temperature range. The device responds quickly to line and load transients. The TPS723 supports a low dropout of typically 140mV (typ , new chip) at 200mA of load current. The device has built-in protection mechanism for over-current and overtemperature for reliable operation of the LDO.

The TPS723 supports low noise on output (60µVRMS with NR cap of 10nF) and available in a small 5-pin SOT-23 package,with performance fully specified over a temperature range of –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS72301DBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TPS72301DBVRG4 ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more