Home Power management Linear & low-dropout (LDO) regulators

TPS758

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7A53 ACTIVE 3-A, low-VIN (1.1 V) low-noise high-accuracy ultra-low-dropout (LDO) voltage regulator Cost-optimized product with lower current and lower noise performance in smaller enhanced QFN package

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.8 Iout (max) (A) 3 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.22 Fixed output options (V) 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 35 PSRR at 100 KHz (dB) 12 Iq (typ) (mA) 0.12 Features Enable Thermal resistance θJA (°C/W) 39 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 2.8 Iout (max) (A) 3 Output options Adjustable Output, Fixed Output Vout (max) (V) 5 Vout (min) (V) 1.22 Fixed output options (V) 1.5, 1.8, 2.5, 3.3 Noise (µVrms) 35 PSRR at 100 KHz (dB) 12 Iq (typ) (mA) 0.12 Features Enable Thermal resistance θJA (°C/W) 39 Load capacitance (min) (µF) 47 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² (10.16 mm × 15.24 mm) TO-220 (KC) 5 45.212 mm² (10.16 mm × 4.45 mm)
  • 3A Low-Dropout Voltage Regulator
  • Available in 1.5V, 1.8V, 2.5V, and 3.3V Fixed-Output and Adjustable Versions
  • Dropout Voltage Typically 150mV at 3A (TPS75833)
  • VREF and Pinout Compatible with MIC29302 (TPS758A01)
  • Low 125µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Available in 5-Pin TO-220 and TO-263
    Surface-Mount Packages
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • 3A Low-Dropout Voltage Regulator
  • Available in 1.5V, 1.8V, 2.5V, and 3.3V Fixed-Output and Adjustable Versions
  • Dropout Voltage Typically 150mV at 3A (TPS75833)
  • VREF and Pinout Compatible with MIC29302 (TPS758A01)
  • Low 125µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Available in 5-Pin TO-220 and TO-263
    Surface-Mount Packages
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The TPS758xx family of 3A low dropout (LDO) regulators contains four fixed voltage option regulators and an adjustable voltage option regulator. These devices are capable of supplying 3A of output current with a dropout of 150mV (TPS75833). Therefore, the device is capable of performing a 3.3V to 2.5V conversion.

Quiescent current is 125µA at full load and drops to less than 1µA when the device is disabled. The TPS758xx is designed to have fast transient response for large load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 150mV at an output current of 3A for the TPS75833) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 125µA over the full range of output current). These two key specifications yield a significant improvement in operating life for battery-powered systems.

The device is enabled when EN (enable) is connected to a high voltage level (> 2V). Applying a low voltage level (< 0.7V) to EN shuts down the regulator, reducing the quiescent current to less than 1µA at TJ = +25°C.

The TPS758xx is offered in 1.5V, 1.8V, 2.5V, and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.22V to 5V). Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS758xx family is available in a 5-pin TO-220 (KC) and TO-263 (KTT) packages.

The TPS758xx family of 3A low dropout (LDO) regulators contains four fixed voltage option regulators and an adjustable voltage option regulator. These devices are capable of supplying 3A of output current with a dropout of 150mV (TPS75833). Therefore, the device is capable of performing a 3.3V to 2.5V conversion.

Quiescent current is 125µA at full load and drops to less than 1µA when the device is disabled. The TPS758xx is designed to have fast transient response for large load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 150mV at an output current of 3A for the TPS75833) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 125µA over the full range of output current). These two key specifications yield a significant improvement in operating life for battery-powered systems.

The device is enabled when EN (enable) is connected to a high voltage level (> 2V). Applying a low voltage level (< 0.7V) to EN shuts down the regulator, reducing the quiescent current to less than 1µA at TJ = +25°C.

The TPS758xx is offered in 1.5V, 1.8V, 2.5V, and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.22V to 5V). Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS758xx family is available in a 5-pin TO-220 (KC) and TO-263 (KTT) packages.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Fast-Transient Response, 3A, Low-Dropout Voltage Regulators datasheet (Rev. F) Apr 11, 2007

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​