Home Power management Linear & low-dropout (LDO) regulators

TPS7B4258-Q1

ACTIVE

Automotive, 150mA 40V voltage-tracking low-dropout regulator with feedback

TPS7B4258-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3.3 Iout (max) (A) 0.15 Output options Adjustable Output, Tracking Output Vout (max) (V) 40 Vout (min) (V) 2 Noise (µVrms) 150 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.055 Features Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 48 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3.3 Iout (max) (A) 0.15 Output options Adjustable Output, Tracking Output Vout (max) (V) 40 Vout (min) (V) 2 Noise (µVrms) 150 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.055 Features Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 48 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Wide input voltage range:
    • Absolute maximum range: –40V to +45V
    • Operating range: 3.3V to 40V
  • Output voltage:
    • Wide operating range: 2V to 40V
    • Output voltage flexibility: Scale VOUT to values that are higher or lower than the reference using external resistors in a voltage divider configuration
  • Maximum output current: 150mA
  • Very tight output-tracking tolerance: 6mV (max)
  • Low dropout voltage: 250mV at 150mA
  • Combined enable and reference functionalities
  • Low quiescent current at light load: 55µA
  • Stable over a wide range of ceramic output capacitor values:
    • COUT range: 1µF to 100µF
    • ESR range: 1mΩ to 2Ω
  • Integrated protection features:
    • Reverse current protection
    • Reverse polarity protection
    • Overtemperature protection
    • Protection against output short circuit to ground and supply
  • Available in the HSOIC (DDA) low thermal resistance (RθJA = 48°C/W) 8-pin package
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Wide input voltage range:
    • Absolute maximum range: –40V to +45V
    • Operating range: 3.3V to 40V
  • Output voltage:
    • Wide operating range: 2V to 40V
    • Output voltage flexibility: Scale VOUT to values that are higher or lower than the reference using external resistors in a voltage divider configuration
  • Maximum output current: 150mA
  • Very tight output-tracking tolerance: 6mV (max)
  • Low dropout voltage: 250mV at 150mA
  • Combined enable and reference functionalities
  • Low quiescent current at light load: 55µA
  • Stable over a wide range of ceramic output capacitor values:
    • COUT range: 1µF to 100µF
    • ESR range: 1mΩ to 2Ω
  • Integrated protection features:
    • Reverse current protection
    • Reverse polarity protection
    • Overtemperature protection
    • Protection against output short circuit to ground and supply
  • Available in the HSOIC (DDA) low thermal resistance (RθJA = 48°C/W) 8-pin package

The TPS7B4258-Q1 is a monolithic, integrated, low-dropout (LDO) voltage tracker. The device is available in an 8-pin HSOIC package. The TPS7B4258-Q1 is designed to reliably provide power to off-board sensors via wire harness, even in harsh automotive environments. In such severe operating conditions, the cables in the harness are potentially exposed to various fault conditions, increasing risk of failure. Such conditions include short to ground, short to battery, and overtemperature. The TPS7B4258-Q1 comes with integrated protection features against each of these fault conditions, as well as protection against reverse polarity. The device incorporates a topology containing two back-to-back P-channel metal-oxide semiconductor field-effect transistors (MOSFETs). This PMOS topology eliminates the need for an external diode that is otherwise required to prevent the flow of reverse current. The high 150mA current rating of the device potentially allows a single tracker to power multiple off-board sensors simultaneously. The device is designed to handle a 45V (absolute maximum) input voltage and survive the automotive load dump transient conditions.

The TPS7B4258-Q1 provides a protective buffer for the ADC and MCU against fault conditions, while securely transferring power to the off-board sensors. A reference voltage applied at the adjustable input pin (ADJ/EN) is tracked with a very tight 6mV (max) tolerance at the FB pin. This tolerance holds true for all variations across the specified line, load, and temperature values. For ratiometric sensors whose output is sampled by the ADC, this tight tracking tolerance is particularly benficial. This tolerance makes sure that the error between the ADC full-scale reference and the sensor power supply voltage is minimal. The ratiometricity of the sensor measurement is thereby maintained.

Output voltage becomes equal to the voltage at the ADJ/EN pin (± the tracking tolerance) by tying the FB pin directly to the OUT pin. If the ADC full-scale reference voltage equals the sensor supply voltage, connect the reference voltage directly to the ADJ/EN pin. If the sensor supply is lower than the reference, use a resistive divider at the ADJ/EN pin. This divider helps scale down the reference voltage to match the sensor supply voltage. If the sensor supply is higher than the reference, use a resistive divider between the FB and OUT pins. This divider helps scale up the ADC full-scale reference voltage and match the sensor supply voltage.

By setting the ADJ/EN input pin low, the TPS7B4258-Q1 switches to standby mode. In this mode, the quiescent current consumption of the LDO reduces to less than 3.8µA.

The TPS7B4258-Q1 is a monolithic, integrated, low-dropout (LDO) voltage tracker. The device is available in an 8-pin HSOIC package. The TPS7B4258-Q1 is designed to reliably provide power to off-board sensors via wire harness, even in harsh automotive environments. In such severe operating conditions, the cables in the harness are potentially exposed to various fault conditions, increasing risk of failure. Such conditions include short to ground, short to battery, and overtemperature. The TPS7B4258-Q1 comes with integrated protection features against each of these fault conditions, as well as protection against reverse polarity. The device incorporates a topology containing two back-to-back P-channel metal-oxide semiconductor field-effect transistors (MOSFETs). This PMOS topology eliminates the need for an external diode that is otherwise required to prevent the flow of reverse current. The high 150mA current rating of the device potentially allows a single tracker to power multiple off-board sensors simultaneously. The device is designed to handle a 45V (absolute maximum) input voltage and survive the automotive load dump transient conditions.

The TPS7B4258-Q1 provides a protective buffer for the ADC and MCU against fault conditions, while securely transferring power to the off-board sensors. A reference voltage applied at the adjustable input pin (ADJ/EN) is tracked with a very tight 6mV (max) tolerance at the FB pin. This tolerance holds true for all variations across the specified line, load, and temperature values. For ratiometric sensors whose output is sampled by the ADC, this tight tracking tolerance is particularly benficial. This tolerance makes sure that the error between the ADC full-scale reference and the sensor power supply voltage is minimal. The ratiometricity of the sensor measurement is thereby maintained.

Output voltage becomes equal to the voltage at the ADJ/EN pin (± the tracking tolerance) by tying the FB pin directly to the OUT pin. If the ADC full-scale reference voltage equals the sensor supply voltage, connect the reference voltage directly to the ADJ/EN pin. If the sensor supply is lower than the reference, use a resistive divider at the ADJ/EN pin. This divider helps scale down the reference voltage to match the sensor supply voltage. If the sensor supply is higher than the reference, use a resistive divider between the FB and OUT pins. This divider helps scale up the ADC full-scale reference voltage and match the sensor supply voltage.

By setting the ADJ/EN input pin low, the TPS7B4258-Q1 switches to standby mode. In this mode, the quiescent current consumption of the LDO reduces to less than 3.8µA.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS7B4258-Q1 Automotive, 150mA, 40V, Voltage tracking LDO With 6mV Tracking Tolerance datasheet (Rev. A) PDF | HTML Jul 3, 2025
Application note Ratiometric Data Acquisition of Remote Sensors when Vref and Vsupply are Unequal PDF | HTML Jan 20, 2026
Product overview Robust Tracking LDOs for Powering Off Board Sensors PDF | HTML Oct 1, 2025
Application brief Automotive Off-Board Sensor Power Considerations Sep 20, 2018
More literature Fundamentals of designing with LDOs in auto battery direct connect applications Feb 27, 2017
Application note Using Tracking LDOs as High-Side Switch (for Low-Current Applications) PDF | HTML Oct 28, 2016
Application note Various Applications for Voltage-Tracking LDO Aug 3, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRKRLDOEVM-119 — General-purpose low-dropout (LDO) tracker regulator evaluation module

The General-purpose low-dropout (LDO) tracker regulator evaluation module (EVM) is used to evaluate the operation and performance of TI's tracker LDO devices with pads for external components as well as an on-board load transient circuit that is optimized for very low parasitic measurements. This (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos