Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7E81-Q1

ACTIVE

Product details

Rating Automotive, Catalog Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Adjustable Output, Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2.5, 3, 3.3, 5 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.0028 Features Enable Thermal resistance θJA (°C/W) 60.2, 90.2, 190.2 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.2 Dropout voltage (Vdo) (typ) (mV) 450 Operating temperature range (°C) -40 to 150
Rating Automotive, Catalog Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Adjustable Output, Fixed Output Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2.5, 3, 3.3, 5 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 0.0028 Features Enable Thermal resistance θJA (°C/W) 60.2, 90.2, 190.2 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1.2 Dropout voltage (Vdo) (typ) (mV) 450 Operating temperature range (°C) -40 to 150
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) WSON (DRV) 6 4 mm² (2 mm × 2 mm) HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3.0V to 40V (42V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 38V
  • Output current: up-to 150mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA at IOUT = 0mA
  • Stable with 2.2µF or larger ceramic capacitors
    • ESR range: 0Ω to 1Ω
  • Dropout voltage: 460mV (typical) at 150mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, Over-power and Over-temperature limiting
  • Package:
    • 5-pin SOT-23 (DBV) [RθJA: 190.9°C/W]
    • 6-pin WSON (DRV) [RθJA: 90.2°C/W]
    • 8-pin HVSSOP (DGN) [RθJA: 58.5°C/W]
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3.0V to 40V (42V max)
  • Available output voltage options:
    • Fixed: 1.8V to 12V
    • Adjustable: 1.2V to 38V
  • Output current: up-to 150mA
  • ±1.2% accuracy across line, load and temperature
  • Ultra-low IQ: 2.8µA at IOUT = 0mA
  • Stable with 2.2µF or larger ceramic capacitors
    • ESR range: 0Ω to 1Ω
  • Dropout voltage: 460mV (typical) at 150mA
  • High PSRR:
    • 70dB at 1kHz
    • 45dB at 100kHz
  • Over-current, Over-power and Over-temperature limiting
  • Package:
    • 5-pin SOT-23 (DBV) [RθJA: 190.9°C/W]
    • 6-pin WSON (DRV) [RθJA: 90.2°C/W]
    • 8-pin HVSSOP (DGN) [RθJA: 58.5°C/W]

The TPS7E81-Q1 low-dropout (LDO) linear voltage regulator is a low quiescent current device designed to connect to the battery in the automotive applications and supports wide input voltage range from 3V to 40V. The wide output range is from 1.2V to 38V for the adjustable configuration and 1.8V to 12V for the fixed configuration and up-to 150mA of load current. With only an 2.8µA quiescent current at no-load, the device is a good design for powering always-on components such as microcontrollers (MCUs), gate drivers and controller area network (CAN) transceivers in standby systems.

The TPS7E81-Q1 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line and load transients and controls quiescent current in dropout operation.

The TPS7E81-Q1 has built-in protection mechanism for overcurrent, over-temperature and over-power delivery for reliable operation of the LDO. The TPS7E81-Q1 is stable with an output capacitor range of 2.2µF to 100µF.

The TPS7E81-Q1 is available in a 2.0mm × 2.0mm, 6-pin WSON (wettable flank) (DRV-WF), 3.0mm × 4.9mm, 8-pin HVSSOP (DGN) and 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package for fixed and adjustable outputs.

The TPS7E81-Q1 low-dropout (LDO) linear voltage regulator is a low quiescent current device designed to connect to the battery in the automotive applications and supports wide input voltage range from 3V to 40V. The wide output range is from 1.2V to 38V for the adjustable configuration and 1.8V to 12V for the fixed configuration and up-to 150mA of load current. With only an 2.8µA quiescent current at no-load, the device is a good design for powering always-on components such as microcontrollers (MCUs), gate drivers and controller area network (CAN) transceivers in standby systems.

The TPS7E81-Q1 supports very tight DC accuracy of ±1.2% over line, load and temperature range. The device responds quickly to line and load transients and controls quiescent current in dropout operation.

The TPS7E81-Q1 has built-in protection mechanism for overcurrent, over-temperature and over-power delivery for reliable operation of the LDO. The TPS7E81-Q1 is stable with an output capacitor range of 2.2µF to 100µF.

The TPS7E81-Q1 is available in a 2.0mm × 2.0mm, 6-pin WSON (wettable flank) (DRV-WF), 3.0mm × 4.9mm, 8-pin HVSSOP (DGN) and 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package for fixed and adjustable outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW TPS7E66-Q1 ACTIVE Automotive, 40V 150mA low-IQ (2.8µA) low-dropout LDO regulator with power good and delay TPS7E66-Q1 offers additional Power Good and Delay features. Rest of the specs remain the same.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS7E81-Q1 Automotive, 150mA, 40V, Ultra-Low IQ Low-Dropout Regulator datasheet (Rev. B) PDF | HTML Apr 16, 2026
Functional safety information TPS7E81-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jun 1, 2026
Product overview Low Quiescent Current LDOs for Battery Connected Automotive Systems (Rev. A) PDF | HTML Apr 22, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7B8250EVM — TPS7B8250 300-mA high-voltage ultra-low-IQ LDO regulator evaluation module

The TPS7B8250EVM evaluation module (EVM) lets you evaluate the operation and performance of the TPS7B82-Q1 device. The TPS7B82-Q1 device is a low-dropout (LDO) linear regulator designed for up to 40-V VIN with a 300-mA (maximum) output current. With only 2.7-μA typical quiescent current at (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7E8x PSpice Transient Model

SLVMFB0.ZIP (47 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos