Home Power management DC/DC switching regulators DC/DC converters
NEW

TPS7H4011-SEP

ACTIVE

Radiation-tolerant, 4.5V to 14V input 12A synchronous step-down converter

TPS7H4011-SEP

ACTIVE

Product details

Rating Space Topology Buck Iout (max) (A) 12 Vin (max) (V) 14 Vin (min) (V) 4.5 Vout (max) (V) 11.5 Vout (min) (V) 0.6 Features Differential Remote Sense, Enable, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Programmable current limit, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Duty cycle (max) (%) 100
Rating Space Topology Buck Iout (max) (A) 12 Vin (max) (V) 14 Vin (min) (V) 4.5 Vout (max) (V) 11.5 Vout (min) (V) 0.6 Features Differential Remote Sense, Enable, Frequency synchronization, Overcurrent protection, Power good, Prebias startup, Programmable current limit, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -55 to 125 Duty cycle (max) (%) 100
HTSSOP (DDW) 44 113.4 mm² (14 mm × 8.1 mm)
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of up to 100krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg
  • Input voltage range from 4.5V to 14V
  • 12A maximum output current
  • High efficiency (typical values for VIN = 12V, VOUT = 3.3V, fSW = 500kHz)
    • 91% (CFP), 91% (plastic) at 2A
    • 87% (CFP), 88% (plastic) at 9A
    • 85% (CFP), 86% (plastic) at 12A
  • Integrated HS 45mΩ(CFP)/31mΩ(plastic) and LS 33mΩ(CFP)/27mΩ(plastic) MOSFETs (typ at 12V)
  • Flexible switching frequency options:
    • 100kHz to 1MHz, accurate (±15% or better), adjustable internal oscillator
    • 100kHz to 1MHz external sync capability
    • SYNC pins can be configured 90° out of phase to parallel up to 4 devices
  • 0.6V ±0.67% (CFP), ±0.83% (plastic) voltage reference over line, temperature, and radiation
  • Differential remote sensing
  • Selectable current limit
  • FAULT input pin for flexible fault management
  • Monotonic start-up into prebiased outputs
  • Adjustable slope compensation and soft-start
  • Adjustable input enable and power-good output for power sequencing
  • Power-good output monitor for undervoltage and overvoltage
  • Supports inverting buck-boost topology
  • Plastic packages outgas tested per ASTM E595
  • Available in military (–55°C to 125°C) temperature range
  • Total ionizing dose (TID) characterized
    • Radiation hardness assurance (RHA) availability of up to 100krad(Si)
  • Single-Event Effects (SEE) characterized
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg
  • Input voltage range from 4.5V to 14V
  • 12A maximum output current
  • High efficiency (typical values for VIN = 12V, VOUT = 3.3V, fSW = 500kHz)
    • 91% (CFP), 91% (plastic) at 2A
    • 87% (CFP), 88% (plastic) at 9A
    • 85% (CFP), 86% (plastic) at 12A
  • Integrated HS 45mΩ(CFP)/31mΩ(plastic) and LS 33mΩ(CFP)/27mΩ(plastic) MOSFETs (typ at 12V)
  • Flexible switching frequency options:
    • 100kHz to 1MHz, accurate (±15% or better), adjustable internal oscillator
    • 100kHz to 1MHz external sync capability
    • SYNC pins can be configured 90° out of phase to parallel up to 4 devices
  • 0.6V ±0.67% (CFP), ±0.83% (plastic) voltage reference over line, temperature, and radiation
  • Differential remote sensing
  • Selectable current limit
  • FAULT input pin for flexible fault management
  • Monotonic start-up into prebiased outputs
  • Adjustable slope compensation and soft-start
  • Adjustable input enable and power-good output for power sequencing
  • Power-good output monitor for undervoltage and overvoltage
  • Supports inverting buck-boost topology
  • Plastic packages outgas tested per ASTM E595
  • Available in military (–55°C to 125°C) temperature range

The TPS7H4011 is a 14V, 12A synchronous buck converter optimized for use in a space environment. The peak current mode converter obtains high efficiency with good transient performance and reduced component count.

The wide voltage range of the TPS7H4011 enables it to be used as a point of load regulator to convert directly from a 12V or 5V rail. The output voltage start-up ramp is controlled by the SS_TR pin. Power sequencing is possible with the EN and PWRGD pins.

The device can be configured with up-to four devices in parallel without an external clock for increased current capabilities. Additionally, various features are included such as differential remote sensing, selectable current limit, a flexible fault input pin, and configurable compensation.

The TPS7H4011 is a 14V, 12A synchronous buck converter optimized for use in a space environment. The peak current mode converter obtains high efficiency with good transient performance and reduced component count.

The wide voltage range of the TPS7H4011 enables it to be used as a point of load regulator to convert directly from a 12V or 5V rail. The output voltage start-up ramp is controlled by the SS_TR pin. Power sequencing is possible with the EN and PWRGD pins.

The device can be configured with up-to four devices in parallel without an external clock for increased current capabilities. Additionally, various features are included such as differential remote sensing, selectable current limit, a flexible fault input pin, and configurable compensation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
NEW TPS7H4012-SEP ACTIVE Radiation-tolerant, 4.5V to 14V input 6A synchronous step-down converter A device that uses the same package with the same input voltage, but reduced current output
TPS7H4003-SEP ACTIVE Radiation-tolerant, 3V to 7V, 18A, synchronous step-down converter A device that uses the same package with a smaller input voltage range and larger output current

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet TPS7H4011-SP and TPS7H4011-SEP 4.5V to 14V Input 12A Radiation Hardened Synchronous Buck Converter datasheet (Rev. C) PDF | HTML Nov 25, 2025
* Radiation & reliability report TPS7H4011 Plastic Neutron Displacement Damage (NDD) Characterization Report (Rev. A) Dec 15, 2025
* Radiation & reliability report TPS7H4011-SEP Total Ionizing Dose (TID) Radiation Report (Rev. B) Dec 3, 2025
* Radiation & reliability report TPS7H401X-SEP Production Flow and Reliability Report PDF | HTML Nov 25, 2025
* Radiation & reliability report TPS7H4011-SEP Single-Event Effects (SEE) PDF | HTML Oct 13, 2025
* VID TPS7H4011-SEP VID TPS7H4011-SEP VID V62/25640 Jul 7, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application brief Space Grade 12A Laser Diode Driver PDF | HTML Feb 17, 2026
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML Dec 18, 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML Sep 15, 2022
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H4011EVM — TPS7H4011-SEP and QMLP evaluation module for 4.5V to 14V input 12A synchronous step-down converter

The TPS7H4011 evaluation module (EVM) demonstrates the operation of a single TPS7H4011-SEP buck converter (plastic package). The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as jumpers and test points for easy (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7H4011QEVM-CVAL — TPS7H4011-SP evaluation module

The TPS7H4011QEVM-CVAL demonstrates the parallel, quadrature phase operation of four TPS7H4011-SP buck converters (ceramic package). The evaluation module provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as test points (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7H4011x PSpice Average Model (AC stability)

SNVMCE8.ZIP (25 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H401x PSpice Transient Model

SNVMCE1.ZIP (61 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H401x SIMPLIS Model

SNVMCD9.ZIP (25 KB) - SIMPLIS model
Supported products & hardware
Simulation model

TPS7H401x SIMPLIS Transient Model

SNVMCF4.ZIP (55 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

TPS7H4011-CALC — TPS7H4011 component calculator

TPS7H4011 component calculator
Supported products & hardware
Calculation tool

TPS7H401X-CALC — TPS7H4011/12/13 component calculator

Excel component calculator for TPS7H4011, TPS7H4012, and TPS7H4013
Supported products & hardware
Reference design

TIDA-010274 — Space-grade discrete RF sampling transceiver reference design

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)

Supported products & hardware
Reference design

TIDA-011004 — Space-grade 3U VPX power supply module reference design

This reference design is a space-grade power supply module compliant with the VITA-62 standard for space-rated 3U VPX architectures. The Space VPX standard enables standardization and interoperability by defining a framework for modular and scalable systems that can be used in a variety of (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDW) 44 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos