TPS7H4011QEVM-CVAL

TPS7H4011QEVM-CVAL

Order now

Overview

The TPS7H4011QEVM-CVAL demonstrates the parallel, quadrature phase operation of four TPS7H4011-SP buck converters (ceramic package). The evaluation module provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as test points for easy device configuration, performance validation and analysis.

Features
  • Four-channel operation for up to 48A output current
  • Input voltage range from 4.5V to 14V
  • Selectable switching frequency
  • High-current transient test circuit
  • 0.6V ±0.67% voltage reference over line, temperature and radiation
DC/DC converters
TPS7H4011-SEP — Radiation-tolerant, 4.5V to 14V input 12A synchronous step-down converter TPS7H4011-SP — Radiation-hardened, QML-P and QML-V, 4.5V to 14V input 12A synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS7H4011QEVM-CVAL — TPS7H4011-SP evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7H4011QEVM-CVAL — TPS7H4011-SP evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7H4011QEVM-CVAL Evaluation Module User's Guide PDF | HTML Mar 7, 2025
Certificate TPS7H4011QEVM-CVAL EU Declaration of Conformity (DoC) Nov 14, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos