Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7N49

ACTIVE

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.75 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.5 Noise (µVrms) 5.8 PSRR at 100 KHz (dB) 33 Iq (typ) (mA) 0.04 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 62.8 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.75 Iout (max) (A) 3 Output options Adjustable Output Vout (max) (V) 3.6 Vout (min) (V) 0.5 Noise (µVrms) 5.8 PSRR at 100 KHz (dB) 33 Iq (typ) (mA) 0.04 Features Enable, Power good, Soft start Thermal resistance θJA (°C/W) 62.8 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 100 Operating temperature range (°C) -40 to 125
WSON (DSQ) 10 4 mm² (2 mm × 2 mm)
  • VOUT range: 0.5V to 3.6V
  • Ultra-low VIN range: 0.75V to 6.0V
  • VBIAS range: 2.7V to 6.0V
  • Low dropout: 100mV typical at 3.0A, VBIAS = 5V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 2% accuracy
  • VBIAS permits low VIN operation with good transient response
  • Stable with any output capacitor ≥ 10µF
  • Available in a small, 2mm × 2mm × 1mm WSON-10 package
  • VOUT range: 0.5V to 3.6V
  • Ultra-low VIN range: 0.75V to 6.0V
  • VBIAS range: 2.7V to 6.0V
  • Low dropout: 100mV typical at 3.0A, VBIAS = 5V
  • Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 2% accuracy
  • VBIAS permits low VIN operation with good transient response
  • Stable with any output capacitor ≥ 10µF
  • Available in a small, 2mm × 2mm × 1mm WSON-10 package

The TPS7N49 low-dropout (LDO) linear regulator provides an easy-to-use robust power management design for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This flexibility enables a design to be configured that meets the sequencing requirements of many applications. Field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements are some examples that benefit from this flexibility.

A precision reference and error amplifier deliver 2% accuracy. The device is stable with any type of capacitor greater than or equal to 10µF, and is fully specified for TJ = –40°C to +125°C. The TPS7N49 is offered in a small, 2mm × 2mm, WSON-10 package, yielding a highly compact total design size.

The TPS7N49 low-dropout (LDO) linear regulator provides an easy-to-use robust power management design for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This flexibility enables a design to be configured that meets the sequencing requirements of many applications. Field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements are some examples that benefit from this flexibility.

A precision reference and error amplifier deliver 2% accuracy. The device is stable with any type of capacitor greater than or equal to 10µF, and is fully specified for TJ = –40°C to +125°C. The TPS7N49 is offered in a small, 2mm × 2mm, WSON-10 package, yielding a highly compact total design size.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS7N49 3.0A, Low-Dropout Linear Regulator With Programmable Soft-Start datasheet PDF | HTML Nov 18, 2025
Certificate TPS7N49EVM-172 EU Declaration of Conformity (DoC) May 28, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSQ) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos