Home Power management LED drivers Automotive LED drivers

TPS92643-Q1

ACTIVE

Product details

Number of channels 1 Topology Buck Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 5.5 Vin (max) (V) 36 Vout (min) (V) 4.5 Vout (max) (V) 33 Iout (max) (A) 3 Iq (typ) (mA) 1000 Switching frequency (max) (kHz) 2200 Features Fault Detection
Number of channels 1 Topology Buck Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 5.5 Vin (max) (V) 36 Vout (min) (V) 4.5 Vout (max) (V) 33 Iout (max) (A) 3 Iq (typ) (mA) 1000 Switching frequency (max) (kHz) 2200 Features Fault Detection
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 5.5 V to 36 V
    • Operation down to 5.15 V after start-up
  • Up to 3-A continuous with 4% accuracy
  • Adaptive on-time current control
    • Low offset high-side current sense amplifier
    • Stable with any combination of ceramic, and aluminum capacitors
  • Programmable switching frequency from 100 kHz to 2.2 MHz
  • Advanced dimming operation
    • 1000:1 precision PWM dimming
    • 15:1 precision analog dimming
    • 1.4-kHz internal analog input to PWM duty cycle translation
  • Cycle-by-cycle switch overcurrent protection
  • Open-drain fault indicator output
    • LED short circuit, open circuit and cable harness fault indication
  • Thermal shutdown protection
  • AEC-Q100 qualified for automotive applications
    • Grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM classification level H1C
    • Device CDM classification level C5
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 5.5 V to 36 V
    • Operation down to 5.15 V after start-up
  • Up to 3-A continuous with 4% accuracy
  • Adaptive on-time current control
    • Low offset high-side current sense amplifier
    • Stable with any combination of ceramic, and aluminum capacitors
  • Programmable switching frequency from 100 kHz to 2.2 MHz
  • Advanced dimming operation
    • 1000:1 precision PWM dimming
    • 15:1 precision analog dimming
    • 1.4-kHz internal analog input to PWM duty cycle translation
  • Cycle-by-cycle switch overcurrent protection
  • Open-drain fault indicator output
    • LED short circuit, open circuit and cable harness fault indication
  • Thermal shutdown protection

The TPS92643-Q1 is a monolithic, synchronous Buck LED driver with a wide 5.5-V to 36-V operating input voltage range and 40-V tolerance that supports load dump for duration of 400 ms. The TPS92643-Q1 implements an adaptive on-time average current mode control based on inductor valley current detection. The adaptive on-time control provides near constant switching frequency that can be set between 100 kHz and 2.2 MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input, output and ambient temperature.

The high-performance LED driver can independently modulate LED current using both analog or PWM dimming techniques. Linear analog dimming range with over 15:1 range is obtained by setting the IADJ voltage. PWM dimming of LED current is achieved by directly modulating the UDIM input pin with desired duty cycle or setting the analog voltage at APWM to enable internal analog-to-PWM conversion. The internal PWM generator translates the external analog voltage by comparing it to an internal 1.4-kHz ramp signal.

The TPS92643-Q1 incorporates advanced diagnostic and fault protection featuring: cycle-by-cycle switch current limit, bootstrap undervoltage, LED open, LED short and thermal shutdown.

The TPS92643-Q1 is available in a 6.6-mm × 5.1-mm thermally-enhanced 16-pin HTSSOP package with 0.65-mm lead pitch.

The TPS92643-Q1 is a monolithic, synchronous Buck LED driver with a wide 5.5-V to 36-V operating input voltage range and 40-V tolerance that supports load dump for duration of 400 ms. The TPS92643-Q1 implements an adaptive on-time average current mode control based on inductor valley current detection. The adaptive on-time control provides near constant switching frequency that can be set between 100 kHz and 2.2 MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input, output and ambient temperature.

The high-performance LED driver can independently modulate LED current using both analog or PWM dimming techniques. Linear analog dimming range with over 15:1 range is obtained by setting the IADJ voltage. PWM dimming of LED current is achieved by directly modulating the UDIM input pin with desired duty cycle or setting the analog voltage at APWM to enable internal analog-to-PWM conversion. The internal PWM generator translates the external analog voltage by comparing it to an internal 1.4-kHz ramp signal.

The TPS92643-Q1 incorporates advanced diagnostic and fault protection featuring: cycle-by-cycle switch current limit, bootstrap undervoltage, LED open, LED short and thermal shutdown.

The TPS92643-Q1 is available in a 6.6-mm × 5.1-mm thermally-enhanced 16-pin HTSSOP package with 0.65-mm lead pitch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS92642-Q1 ACTIVE Automotive synchronous buck infrared LED driver Pin-to-pin replacement supporting up to 4-A LED pulsed current.
Same functionality with different pin-out to the compared device.
TPS92518-Q1 ACTIVE 42-V automotive dual buck LED controller with SPI interface, analog and PWM dimming Dual-channel buck controller with SPI.
TPS92520-Q1 ACTIVE 1.6-A dual synchronous buck LED driver with SPI Dual-channel monolithic buck regulator with SPI.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS92643-Q1 Automotive 3-A Synchronous Buck LED Driver datasheet PDF | HTML May 12, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92643EVM-204 — TPS92643-Q1 evaluation module for automotive 3-A synchronous buck LED driver

The TPS92643EVM-204 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92643-Q1 3.0-A buck switching regulator designed for high-current LED drive applications. The TPS92643-Q1 is designed to control high-brightness light-emitting diodes (LED) and features a (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos