Home Power management Solid-state relays

TPSI3100-Q1

ACTIVE

Automotive reinforced isolated switch driver with 17V gate supply and dual isolated comparators

Product details

FET External Number of channels 1 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5 Rating Automotive Withstand isolation voltage (VISO) (Vrms) 5000 Gate drive voltage (V) 17 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 12000 Working isolation voltage (VIOWM) (Vrms) 1200
FET External Number of channels 1 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 4.5 Rating Automotive Withstand isolation voltage (VISO) (Vrms) 5000 Gate drive voltage (V) 17 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 12000 Working isolation voltage (VIOWM) (Vrms) 1200
SO-MOD (DVX) 16 60.255 mm² 5.85 x 10.3
  • Drives external power switches (MOSFETs, IGBTs, SiC FETs, SCRs)
  • Integrated bias supply, no isolated secondary supply required
  • 17V gate drive, 1.5A and 2.5A peak source and sink current
  • 5kVRMS reinforced isolation
  • Up to 25mW, 5V supply for external auxiliary circuitry
  • Dual isolated high-speed comparators with integrated voltage reference ±1.5%
  • Open-drain outputs for fault and alarm indicators
  • AEC Q-100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Safety-related certifications
    • Planned: 7070VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • Planned: 5kVRMS isolation for 1 minute per UL 1577
  • Drives external power switches (MOSFETs, IGBTs, SiC FETs, SCRs)
  • Integrated bias supply, no isolated secondary supply required
  • 17V gate drive, 1.5A and 2.5A peak source and sink current
  • 5kVRMS reinforced isolation
  • Up to 25mW, 5V supply for external auxiliary circuitry
  • Dual isolated high-speed comparators with integrated voltage reference ±1.5%
  • Open-drain outputs for fault and alarm indicators
  • AEC Q-100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Safety-related certifications
    • Planned: 7070VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • Planned: 5kVRMS isolation for 1 minute per UL 1577

The TPSI3100-Q1 is a fully integrated isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay solution. With a gate drive voltage of 17V with 1.5A and 2.5A peak source and sink current, a large availability of power switches can be used to meet many application needs. The TPSI3100-Q1 generates its own secondary bias supply from power received on its primary side, so no isolated secondary supply bias is required. The TPSI3100-Q1 provides additional power via the nominal 5V rail (VDDM) for use by auxiliary circuits to perform various function such as current and voltage monitoring or remote temperature detection. The TPSI3100-Q1 isolation is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than those found using traditional mechanical relays and optocouplers.

The TPSI3100-Q1 integrates a communication back-channel that transfers status information from the secondary side to the primary side via open-drain outputs, PGOOD (Power Good), FLT1 (Fault 1), and ALM1 (Alarm 1). Dual high-speed comparators with an integrated shared voltage reference are used to assert FLT1 and ALM1. When the comparator input, FLT1_CMP, exceeds the voltage reference, the driver is immediately asserted low and FLT1 is also driven low, indicating to the system that a fault has occurred. This is useful for disabling the external switch with low latency on critical events, such as overcurrent detection. When the comparator input, ALM1_CMP, exceeds the voltage reference, ALM1 signal is asserted low, but no action is taken by the driver. This may be useful as an alarm or warning indicator for overtemperature or overvoltage events.

The TPSI310xL-Q1 series offers a latch based fault indicator. When a fault is detected, the driver and the fault indicator are asserted low and remain latched, until EN is asserted low. The TPSI310x-Q1 series has a non-latched fault indicator. If the fault event is no longer present, FLT1 deasserts and the driver, after a specified recovery period, follows the state of the EN pin. If the fault event still remains, both the fault indicator and the driver remain asserted low.

The TPSI3100-Q1 is a fully integrated isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay solution. With a gate drive voltage of 17V with 1.5A and 2.5A peak source and sink current, a large availability of power switches can be used to meet many application needs. The TPSI3100-Q1 generates its own secondary bias supply from power received on its primary side, so no isolated secondary supply bias is required. The TPSI3100-Q1 provides additional power via the nominal 5V rail (VDDM) for use by auxiliary circuits to perform various function such as current and voltage monitoring or remote temperature detection. The TPSI3100-Q1 isolation is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than those found using traditional mechanical relays and optocouplers.

The TPSI3100-Q1 integrates a communication back-channel that transfers status information from the secondary side to the primary side via open-drain outputs, PGOOD (Power Good), FLT1 (Fault 1), and ALM1 (Alarm 1). Dual high-speed comparators with an integrated shared voltage reference are used to assert FLT1 and ALM1. When the comparator input, FLT1_CMP, exceeds the voltage reference, the driver is immediately asserted low and FLT1 is also driven low, indicating to the system that a fault has occurred. This is useful for disabling the external switch with low latency on critical events, such as overcurrent detection. When the comparator input, ALM1_CMP, exceeds the voltage reference, ALM1 signal is asserted low, but no action is taken by the driver. This may be useful as an alarm or warning indicator for overtemperature or overvoltage events.

The TPSI310xL-Q1 series offers a latch based fault indicator. When a fault is detected, the driver and the fault indicator are asserted low and remain latched, until EN is asserted low. The TPSI310x-Q1 series has a non-latched fault indicator. If the fault event is no longer present, FLT1 deasserts and the driver, after a specified recovery period, follows the state of the EN pin. If the fault event still remains, both the fault indicator and the driver remain asserted low.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI31XXQ1EVM — TPSI31xx-Q1 evaluation module

The TPSI31xx-Q1 evaluation module (EVM) is a four-copper layer board containing multiple test points and jumpers in order to fully evaluate the functionality of the TPSI31xx-Q1 device family, designed for overcurrent protection with two-level detection.
User guide: PDF | HTML
Simulation model

TPSI3100 and TPSI3100-Q1 PSpice Transient Model (Rev. B)

SLVMEB2B.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3100L and TPSI3100L-Q1 PSpice Transient model (Rev. B)

SLVMEB3B.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3103 and TPSI3103-Q1 PSpice Transient model (Rev. A)

SLVMEB4A.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3103L and TPSI3103L-Q1 PSpice Transient model (Rev. C)

SLVMEB5C.ZIP (48 KB) - PSpice Model
Simulation model

TPSI3110 and TPSI3110-Q1 PSpice Transient model (Rev. A)

SLVMEB6A.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3110L and TPSI3110L-Q1 PSpice Transient model (Rev. A)

SLVMEB8A.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3113 and TPSI3113-Q1 PSpice Transient model (Rev. A)

SLVMEB7A.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3113L and TPSI3113L-Q1 PSpice Transient model (Rev. A)

SLVMEC1A.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3120 and TPSI3120-Q1 PSpice Transient model (Rev. A)

SLVMEC5A.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3123 and TPSI3123-Q1 PSpice Transient model

SLVMEF0.ZIP (47 KB) - PSpice Model
Simulation model

TPSI3133 and TPSI3133-Q1 PSpice Transient model (Rev. A)

SLVMEC9A.ZIP (47 KB) - PSpice Model
Calculation tool

TPSI31XX-CALC Estimates the power transfer, startup time, maximum switching frequency, and more.

Estimates the power transfer, startup time, maximum switching frequency, and more based on user input for TPSI31xx family of devices.
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-050080 — High-voltage passive precharge with overcurrent protection reference design

<p>This reference design implements a common circuit in high-voltage DC buses – precharge – with newer, smaller, and more cost-efficient components. This design features the TPSI3100-Q1 isolated switch driver, which provides reinforced isolation between voltage domains and does not require a (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DVX) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos