Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82916

ACTIVE

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Low Noise, Output discharge, Overcurrent protection, Power good, Remote Sense, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 100 Control mode current mode Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 6 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Low Noise, Output discharge, Overcurrent protection, Power good, Remote Sense, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 100 Control mode current mode Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2200
QFN-FCMOD (VCE) 16 18.8 mm² (4.7 mm × 4 mm)
  • Low output 1/f noise < 20µVRMS (100Hz to 100kHz)
  • Low output voltage ripple < 10µVRMS after ferrite bead
  • High PSRR of > 65dB (up to 100kHz)
  • 2.2MHz, 1.4MHz, or 1.0MHz fixed frequency peak current mode control
  • Synchronizable with external clock
  • Integrated loop compensation supports ferrite bead for second stage L-C filter with 30dB attenuation
  • Spread spectrum modulation
  • 3.0V to 17V input voltage range
  • 0.8V to 5.5V output voltage range
  • 25mΩ/7mΩ RDSon
  • Output voltage accuracy of ±1% over temperature
  • Precise enable input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Adjustable soft start
  • Power-good output
  • Output discharge (optional)
  • –40°C to 125°C junction temperature range
  • 4.0mm × 4.7mm × 3.0mm QFN
  • Create a custom design using the TPSM82916 with the WEBENCH Power Designer
  • Low output 1/f noise < 20µVRMS (100Hz to 100kHz)
  • Low output voltage ripple < 10µVRMS after ferrite bead
  • High PSRR of > 65dB (up to 100kHz)
  • 2.2MHz, 1.4MHz, or 1.0MHz fixed frequency peak current mode control
  • Synchronizable with external clock
  • Integrated loop compensation supports ferrite bead for second stage L-C filter with 30dB attenuation
  • Spread spectrum modulation
  • 3.0V to 17V input voltage range
  • 0.8V to 5.5V output voltage range
  • 25mΩ/7mΩ RDSon
  • Output voltage accuracy of ±1% over temperature
  • Precise enable input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Adjustable soft start
  • Power-good output
  • Output discharge (optional)
  • –40°C to 125°C junction temperature range
  • 4.0mm × 4.7mm × 3.0mm QFN
  • Create a custom design using the TPSM82916 with the WEBENCH Power Designer

The TPSM82916 is a high-efficiency, low noise, and low ripple current mode synchronous buck module. The device is designed for noise sensitive applications that normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, deserializer, and radar applications.

To reduce the output voltage ripple, the device loop compensation is designed to operate with an optional second-stage ferrite bead L-C filter. Low-frequency noise levels, similar to a low-noise LDO, are further achieved by filtering the internal voltage reference with a capacitor connected to the NR/SS pin. Combined, these features allow for an output voltage ripple below 10µVRMS.

The device operates at a fixed switching frequency of 2.2MHz, 1.4MHz, or 1MHz, and can be synchronized to an external clock. An optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.

The TPSM82916 is a high-efficiency, low noise, and low ripple current mode synchronous buck module. The device is designed for noise sensitive applications that normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, deserializer, and radar applications.

To reduce the output voltage ripple, the device loop compensation is designed to operate with an optional second-stage ferrite bead L-C filter. Low-frequency noise levels, similar to a low-noise LDO, are further achieved by filtering the internal voltage reference with a capacitor connected to the NR/SS pin. Combined, these features allow for an output voltage ripple below 10µVRMS.

The device operates at a fixed switching frequency of 2.2MHz, 1.4MHz, or 1MHz, and can be synchronized to an external clock. An optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPSM82916 3V to 17V, 6A, Low Noise and Low Ripple Buck Module With Integrated Ferrite Bead Filter Compensation datasheet (Rev. A) PDF | HTML Jun 19, 2025
Application brief Solving Power Design Challenges in Semiconductor Test and ATE Applications (Rev. A) PDF | HTML Dec 2, 2025
More literature Low-Noise and Low-Ripple Techniques for a Supply Without an LDO (Rev. C) PDF | HTML Feb 19, 2025
Certificate TPSM82916EVM EU Declaration of Conformity (DoC) Oct 16, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82916EVM — TPSM82916 evaluation module

The TPSM82916 evaluation module (EVM) (SR073) facilitates the evaluation of the TPSM82916 and TPSM82914. The SR073 uses the 6A TPSM82916 to output a 1.2V output voltage from input voltages between 3V and 17V. Due to extremely low noise, the TPSM82916 is a high-efficiency alternative to low-dropout (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPSM82916 SIMPLIS Model

SLVMEE6.ZIP (515 KB) - SIMPLIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (VCE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos