Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM843A22E

ACTIVE

4-V to 18-V input, 12-A synchronous SWIFT™ step-down power module with extended temperature

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 12 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 7 Vout (min) (V) 0.5 Features Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Frequency synchronization, Overcurrent protection, Overvoltage protection, Power good, Temperature sensing, UVLO, Undervoltage protection Operating temperature range (°C) -55 to 125 Type Module Duty cycle (max) (%) 100 Control mode ACM Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 12 Vin (max) (V) 18 Vin (min) (V) 4 Vout (max) (V) 7 Vout (min) (V) 0.5 Features Adjustable current limit, Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Frequency synchronization, Overcurrent protection, Overvoltage protection, Power good, Temperature sensing, UVLO, Undervoltage protection Operating temperature range (°C) -55 to 125 Type Module Duty cycle (max) (%) 100 Control mode ACM Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2200
B3QFN (RDG) 25 48.75 mm² 7.5 x 6.5
  • Fixed-frequency, internally compensated advanced current mode (ACM) control
  • Integrated 6.5-mΩ and 2-mΩ MOSFETs, Inductor and basic passives
  • 4-V to 18-V input voltage range
  • 0.5-V to 7-V output voltage range
  • True differential remote sense amplifier (RSA)
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5 V, ±1% voltage reference accuracy over full temperature range
  • 1-ms, 2-ms, 4-ms, and 8-ms selectable soft-start times
  • Monotonic start-up into prebiased outputs
  • Enable with adjustable input undervoltage lockout
  • Power-good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • –55°C to 125°C operating junction temperature
  • 6.5-mm × 7.5-mm × 4.0-mm, 25-pin over-molded QFN package
  • Lead-free (RoHS compliant)
  • Pin compatible with the 20 A - TPSM843B22E and 16 A - TPSM843A26E
  • Fixed-frequency, internally compensated advanced current mode (ACM) control
  • Integrated 6.5-mΩ and 2-mΩ MOSFETs, Inductor and basic passives
  • 4-V to 18-V input voltage range
  • 0.5-V to 7-V output voltage range
  • True differential remote sense amplifier (RSA)
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizable to an external clock
  • 0.5 V, ±1% voltage reference accuracy over full temperature range
  • 1-ms, 2-ms, 4-ms, and 8-ms selectable soft-start times
  • Monotonic start-up into prebiased outputs
  • Enable with adjustable input undervoltage lockout
  • Power-good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • –55°C to 125°C operating junction temperature
  • 6.5-mm × 7.5-mm × 4.0-mm, 25-pin over-molded QFN package
  • Lead-free (RoHS compliant)
  • Pin compatible with the 20 A - TPSM843B22E and 16 A - TPSM843A26E

The TPSM843A22E is a high-efficiency 18-V, 12-A synchronous buck module employing an internally compensated, fixed-frequency advanced current mode (ACM) control architecture, which while always operating under FCCM, generates output voltages from 0.5 V to 7 V. The module is capable of providing high efficiency while operating at a switching frequency up to 2.2 MHz. The module is in a 6.5-mm x 7.5-mm x 4-mm over-molded package, which makes it optimal for designs requiring a small solution size. Additional features include a high accuracy voltage reference, selectable soft-start times, monotonic start-up into prebiased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

The TPSM843A22E is a high-efficiency 18-V, 12-A synchronous buck module employing an internally compensated, fixed-frequency advanced current mode (ACM) control architecture, which while always operating under FCCM, generates output voltages from 0.5 V to 7 V. The module is capable of providing high efficiency while operating at a switching frequency up to 2.2 MHz. The module is in a 6.5-mm x 7.5-mm x 4-mm over-molded package, which makes it optimal for designs requiring a small solution size. Additional features include a high accuracy voltage reference, selectable soft-start times, monotonic start-up into prebiased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSM843A22E 4-V to 18-V Input, 12-A, Buck Power Module with Advanced Current Mode Control and Extended Temperature datasheet PDF | HTML 23 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
B3QFN (RDG) 25 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos