NEW

TRF0108-SEP

ACTIVE

Radiation-tolerant, near-DC to 12GHz, differential to single-ended (D2S) RF amplifier

Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 12000 Gain (typ) (dB) 15.2, 15.5 Noise figure (typ) (dB) 10.9 OIP3 (typ) (dBm) 27 P1dB (typ) (dBm) 11.4 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -50 OIP2 (typ) (dBm) 43 2nd harmonic (dBc) -49 Current consumption (mA) 170 Number of channels 1 Operating temperature range (°C) 25 to 25 Rating Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (rad) 30000
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 12000 Gain (typ) (dB) 15.2, 15.5 Noise figure (typ) (dB) 10.9 OIP3 (typ) (dBm) 27 P1dB (typ) (dBm) 11.4 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -50 OIP2 (typ) (dBm) 43 2nd harmonic (dBc) -49 Current consumption (mA) 170 Number of channels 1 Operating temperature range (°C) 25 to 25 Rating Space Output enable Yes Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (rad) 30000
— (—) See data sheet
  • Vendor item drawing number: VID V62/26604
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 30krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 30krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 43MeV‑cm2/mg
      • Single event transient (SET) characterized to LET of 43MeV‑cm2/mg
  • Space-enhanced plastic (Space EP, SEP)
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Differential to single-ended (D2S) RF amplifier
  • Near-DC to 12GHz
  • Gain: 15.2dB at 2GHz
  • OP1dB: 11.4dBm (2GHz), 9.4dBm (6GHz)
  • OIP3: 27dBm (2GHz), 28.5dBm (6GHz)
  • NF: 10.9dB (2GHz), 12.1dB (6GHz)
  • HD2 (1GHz): –57dBc at 2dBm
  • HD3 (1GHz): –57dBc at 2dBm
  • Additive (residual) phase noise (1GHz):
    • –154.6dBc/Hz at 10kHz offset
  • Gain and phase imbalance: ±0.6dB and ±3º
  • Differential input matched to 100Ω, Single-ended output matched to 50Ω
  • Power-down feature
  • 5V supply
  • Active current: 170mA
  • Vendor item drawing number: VID V62/26604
  • Radiation:
    • Total ionizing dose (TID)
      • Radiation hardness assurance (RHA) up to 30krad (Si) TID
      • Enhanced low dose rate sensitivity (ELDRS) free process
      • High dose rate radiation lot acceptance testing (HDR RLAT) up to 30krad (Si) TID
    • Single event effects (SEE)
      • Single event latch-up (SEL) immune to linear energy transfer (LET) of 43MeV‑cm2/mg
      • Single event transient (SET) characterized to LET of 43MeV‑cm2/mg
  • Space-enhanced plastic (Space EP, SEP)
    • Lead-free construction
    • Extended temperature range: –55°C to +125°C
  • Differential to single-ended (D2S) RF amplifier
  • Near-DC to 12GHz
  • Gain: 15.2dB at 2GHz
  • OP1dB: 11.4dBm (2GHz), 9.4dBm (6GHz)
  • OIP3: 27dBm (2GHz), 28.5dBm (6GHz)
  • NF: 10.9dB (2GHz), 12.1dB (6GHz)
  • HD2 (1GHz): –57dBc at 2dBm
  • HD3 (1GHz): –57dBc at 2dBm
  • Additive (residual) phase noise (1GHz):
    • –154.6dBc/Hz at 10kHz offset
  • Gain and phase imbalance: ±0.6dB and ±3º
  • Differential input matched to 100Ω, Single-ended output matched to 50Ω
  • Power-down feature
  • 5V supply
  • Active current: 170mA

The TRF0108-SEP is a very high performance, differential-to-single-ended (D2S) amplifier optimized for radio-frequency (RF) applications. The device is an excellent choice for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC) such as the high-performance DAC39RF10-SEP or AFE7950-SEP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF 2mm x 2mm package.

The TRF0108-SEP operates on a single 5V supply and consumes about 170mA of active current. A power-down feature is also available for power savings.

The TRF0108-SEP is a very high performance, differential-to-single-ended (D2S) amplifier optimized for radio-frequency (RF) applications. The device is an excellent choice for applications that require a D2S conversion when driven by a digital-to-analog converter (DAC) such as the high-performance DAC39RF10-SEP or AFE7950-SEP. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated using Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF 2mm x 2mm package.

The TRF0108-SEP operates on a single 5V supply and consumes about 170mA of active current. A power-down feature is also available for power savings.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TRF0108-SEP Radiation-Tolerant, Near-DC to 12GHz, Differential to Single-Ended RF Amplifier datasheet PDF | HTML Dec 23, 2025
* Radiation & reliability report TRF0108-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML Mar 30, 2026
* Radiation & reliability report TRF0108-SEP Total Ionizing Dose (TID) Report Mar 30, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF0108SEP-EVM — TRF0108SEP/SP evaluation module

The TRF0108SP and TRF0108SEP evaluation modules (EVM) are used to evaluate the TRF0108- SP and TRF0108-SEP devices, respectively, which are differential input to single-ended (D2S) output RF amplifiers. The TRF0108SP-EVM is radiation- hardness-assured (RHA) and TRF0108SEP-EVM is radiation-tolerant. (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TRF0108-SEP S-Parameter Model

SLOM539.ZIP (8 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Reference design

TIDA-010274 — Space-grade discrete RF sampling transceiver reference design

This reference design incorporates a 10 GSPS dual digital-to-analog converter and a 5 GSPS dual analog-to-digital converter with active baluns on the RF interface supporting up through X-band. The design also incorporates a space-grade clocking daughter card and a space-grade power solution (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
— (—)

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos