TRF1213

ACTIVE

Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 14000 Gain (typ) (dB) 14 Noise figure (typ) (dB) 8.6 OIP3 (typ) (dBm) 34 P1dB (typ) (dBm) 14.4 Frequency of harmonic distortion measurement (GHz) 4 3rd harmonic (dBc) -55 OIP2 (typ) (dBm) 53 2nd harmonic (dBc) -56 Current consumption (mA) 174 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 14000 Gain (typ) (dB) 14 Noise figure (typ) (dB) 8.6 OIP3 (typ) (dBm) 34 P1dB (typ) (dBm) 14.4 Frequency of harmonic distortion measurement (GHz) 4 3rd harmonic (dBc) -55 OIP2 (typ) (dBm) 53 2nd harmonic (dBc) -56 Current consumption (mA) 174 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
WQFN-FCRLF (RPV) 12 4 mm² (2 mm × 2 mm)
  • Single-ended input, differential output
  • Excellent performance driving RF ADCs
  • Fixed 14dB gain
  • Bandwidth (3dB): >14GHz
  • Gain flatness:
    • +1.2dB (12GHz)
    • –1dB (14.8GHz)
  • OP1dB:
    • 4GHz: 14.4dBm
    • 10GHz: 14.6dBm
  • OIP3:
    • 4GHz: 34dBm
    • 10GHz: 31dBm
  • NF:
    • 4GHz: 8.6dB
    • 10GHz: 11.8dB
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • 5V single-supply operation
  • Active current: 174mA
  • Single-ended input, differential output
  • Excellent performance driving RF ADCs
  • Fixed 14dB gain
  • Bandwidth (3dB): >14GHz
  • Gain flatness:
    • +1.2dB (12GHz)
    • –1dB (14.8GHz)
  • OP1dB:
    • 4GHz: 14.4dBm
    • 10GHz: 14.6dBm
  • OIP3:
    • 4GHz: 34dBm
    • 10GHz: 31dBm
  • NF:
    • 4GHz: 8.6dB
    • 10GHz: 11.8dB
  • Gain and phase imbalance: ±0.3dB and ±3º
  • Power-down feature
  • 5V single-supply operation
  • Active current: 174mA

The TRF1213 is a very high performance, radio frequency (RF) amplifier optimized for RF applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an RF sampling analog-to-digital converter (ADC) such as the high performance AFE7950 or ADC12DJ5200RF. The device combines the functionality of a wide-band gain block and a wide-band passive balun. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF1213 operates on a single-rail supply and consumes about 174mA of active current. A power-down feature is also available for power savings.

The TRF1213 is a very high performance, radio frequency (RF) amplifier optimized for RF applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an RF sampling analog-to-digital converter (ADC) such as the high performance AFE7950 or ADC12DJ5200RF. The device combines the functionality of a wide-band gain block and a wide-band passive balun. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF1213 operates on a single-rail supply and consumes about 174mA of active current. A power-down feature is also available for power savings.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TRF1208 ACTIVE Near-DC to >8-GHz, 16dB gain, fully-differential RF amplifier 13 GHz vs 8 GHz 5V vs 3V3

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TRF1213 Near-DC to > 14GHz, 3dB-Bandwidth, Single-Ended-to-Differential RF Amplifier datasheet PDF | HTML Dec 23, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF-X-AFE7950EVM — TRF1213 and AFE7950 evaluation module

The TRF-X-AFE7950EVM evaluation module is used to evaluate the performance of TI's AFE79xx family of integrated RF sampling transceivers with TI's TRF1213 single-ended-to-differential (S2D) amplifier on RX. TRF-X-AFE7950EVM specifically uses AFE7950 transceiver. The AFE79xx devices support up to (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TRF1213EVM — TRF1213 evaluation module

The TRF1213 evaluation module (EVM) is used to evaluate the TRF1213 device, which is a single-ended input to differential output RF amplifier available in a 2mm × 2mm, 12-pin WQFN package.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TRF1213 S2D S-Parameters

SLOM526.ZIP (10 KB) - S-parameter model
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos