Product details

Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 6.8 OIP3 (typ) (dBm) 37 P1dB (typ) (dBm) 15 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 63 2nd harmonic (dBc) -65 Current consumption (mA) 130 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
Type RF FDA Frequency (min) (MHz) 0.01 Frequency (max) (MHz) 8000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 6.8 OIP3 (typ) (dBm) 37 P1dB (typ) (dBm) 15 Frequency of harmonic distortion measurement (GHz) 2 3rd harmonic (dBc) -63 OIP2 (typ) (dBm) 63 2nd harmonic (dBc) -65 Current consumption (mA) 130 Number of channels 1 Operating temperature range (°C) -40 to 105 Rating Catalog Output enable Yes
WQFN-FCRLF (RPV) 12 4 mm² (2 mm × 2 mm)
  • Excellent performance driving RF ADCs
    • Single-ended to differential
    • Differential to differential
  • Two fixed-gain variants:
    • 16 dB (TRF1208)
    • 10 dB (TRF1208B)
  • Bandwidth:
    • TRF1208: 8 GHz (1-dB), 11 GHz (3-dB)
    • TRF1208B: 8.8 GHz (1-dB), 10.5 GHz (3-dB)
  • OIP3:
    • TRF1208: 37 dBm (2 GHz), 32 dBm (6 GHz)
    • TRF1208B: 36 dBm (2 GHz), 28 dBm (6 GHz)
  • P1dB:
    • TRF1208: 15 dBm (2 GHz), 12.5 dBm (6 GHz)
    • TRF1208B: 14 dBm (2 GHz), 11 dBm (6 GHz)
  • Noise figure:
    • TRF1208: 7 dB (2 GHz), 7 dB (8 GHz)
    • TRF1208B: 9.4 dB (2 GHz), 10.2 dB (8 GHz)
  • Output noise spectral density (NSD), dBm/Hz:
    • TRF1208: –151 (2 GHz), –151 (8 GHz)
    • TRF1208B: –154.6 (2 GHz), –153.8 (8 GHz)
  • Gain and phase imbalance: ±0.3 dB and ±3º
  • Power-down feature
  • 3.3‑V single-supply operation
  • Active current: 138 mA
  • Excellent performance driving RF ADCs
    • Single-ended to differential
    • Differential to differential
  • Two fixed-gain variants:
    • 16 dB (TRF1208)
    • 10 dB (TRF1208B)
  • Bandwidth:
    • TRF1208: 8 GHz (1-dB), 11 GHz (3-dB)
    • TRF1208B: 8.8 GHz (1-dB), 10.5 GHz (3-dB)
  • OIP3:
    • TRF1208: 37 dBm (2 GHz), 32 dBm (6 GHz)
    • TRF1208B: 36 dBm (2 GHz), 28 dBm (6 GHz)
  • P1dB:
    • TRF1208: 15 dBm (2 GHz), 12.5 dBm (6 GHz)
    • TRF1208B: 14 dBm (2 GHz), 11 dBm (6 GHz)
  • Noise figure:
    • TRF1208: 7 dB (2 GHz), 7 dB (8 GHz)
    • TRF1208B: 9.4 dB (2 GHz), 10.2 dB (8 GHz)
  • Output noise spectral density (NSD), dBm/Hz:
    • TRF1208: –151 (2 GHz), –151 (8 GHz)
    • TRF1208B: –154.6 (2 GHz), –153.8 (8 GHz)
  • Gain and phase imbalance: ±0.3 dB and ±3º
  • Power-down feature
  • 3.3‑V single-supply operation
  • Active current: 138 mA

The TRF1208 is a very high performance, RF amplifier optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ5200RF. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF1208 operates on a single-rail supply and consumes about 138 mA of active current. A power-down feature is also available for power savings.

The TRF1208 is a very high performance, RF amplifier optimized for radio frequency (RF) applications. This device is excellent for ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC) such as the high performance ADC12DJ5200RF. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, WQFN-FCRLF package.

The TRF1208 operates on a single-rail supply and consumes about 138 mA of active current. A power-down feature is also available for power savings.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TRF1208-EP ACTIVE Enhanced-product, near-DC to >8-GHz, 16dB gain, fully-differential RF amplifier EP Version of the TRF1208
TRF1208B ACTIVE Near-DC to >8-GHz, 10dB gain, fully-differential RF amplifier Higher gain version of the TRF1208B
TRF0208-SEP ACTIVE Radiation-tolerant, near-DC to >8GHz, fully-differential RF amplifier Rad Tolerant version of the TRF1208
TRF0208-SP ACTIVE Radiation-hardened, QML-P, near-DC to >8GHz, fully-differential RF amplifier Rad Hardened version of the TRF1208
Same functionality with different pin-out to the compared device.
TRF1213 ACTIVE Near-DC to >14GHz, 14dB gain, single-ended to differential (S2D) RF amplifier TRF1213 is a >14 GHz 5V upgrade vs TRF1208 >11 GHz 3.3V

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TRF1208 10-MHz to 11-GHz, 3-dB-BW ADC Driver Amplifier datasheet (Rev. C) PDF | HTML Aug 20, 2023
Certificate TRF1208LGEVM EU Declaration of Conformity (DoC) PDF | HTML Aug 3, 2023
Application brief TRF1208, TRF1108 Active Balun Interface With Xilinx RFSoC Data Converters PDF | HTML Feb 21, 2023
Certificate TRF1208-AFE7950EVM EU RoHS Declaration of Conformity (DoC) Oct 25, 2022
White paper Improving RF Signal Chain With an RF Fully Differential Amplifier (FDA) PDF | HTML May 11, 2022
Certificate TRF1208EVM EU RoHS Declaration of Conformity (DoC) Oct 4, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF-LSC-AFE7950EVM — TRF1208, TRF1108, AFE7950 evaluation module for 4T4R+2FB RF-sampling AFE

The TRF-LSC-AFE7950EVM evaluation module is used to evaluate the performance of TI's AFE79xx family of integrated RF sampling transceivers with TI's TRF1208 single-ended-to-differential amplifier on RX, and TRF1108 differential-to-single-ended amplifier on TX. The AFE79xx devices support up to four (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TRF1208-ADC12DJ5200RFEVM — TRF1208 evaluation module for high-speed RF-sampling fully-differential amplifier with ADC12DJ5200RF

The TRF1208-ADC12DJ5200RF evaluation module (EVM) is designed to evaluate the ADC12DJ5200RF family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC12DJ5200RF, a 12-bit, dual-channel 5.2GSPS or single-channel 10.4GSPS ADC with JESD204B interface and allows for (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TRF1208EVM — TRF1208 evaluation module for 3-dB-bandwidth single-ended to differential amplifier

The TRF1208 evaluation module (EVM) is used to evaluate the TRF1208, which is a single-ended input to differential-output radio-frequency (RF) amplifier available in a 2-mm × 2-mm², 12-pin very very thin quad flatpack no-lead (WQFN) package. TRF1208 is well suited to drive a high-speed (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

XMICR-3P-TRF1208 — X-Microwave TRF1208 X-MWblock evaluation module

X-MWblocks consist of RF and Microwave “drop-in” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align and configure to 67 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. X-MWblocks are (...)

From: X-Microwave
Supported products & hardware
Simulation model

TRF1208 ADS Model

SBOMCK5.ZIP (37433 KB) - S-parameter model
Supported products & hardware
Simulation model

TRF1208 D2D S-Parameter Model

SBOMCG2.ZIP (10 KB) - S-parameter model
Supported products & hardware
Simulation model

TRF1208 PSpice Model

SBOMC75.ZIP (123 KB) - PSpice model
Supported products & hardware
Simulation model

TRF1208 S-Parameter Model (Rev. A)

SBOMBZ7A.ZIP (7 KB) - S-parameter model
Supported products & hardware
Simulation model

TRF1208 TINA-TI reference design

SBOMC74.TSC (3047 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

RF-CASCADE-CALC-TOOL — TI RF Cascade Calculator

A browser-based RF lineup analysis tool supporting up to 10 stages. Computes gain, NF, OIP3, OIP2, OP1dB, and derived metrics. Features dual-axis Plotly charts, P1dB saturation detection, and export to CSV
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RPV) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos