Product details

Vrwm (V) 36 Bi-/uni-directional Uni-Directional Package name SOD323 Peak pulse power (8/20 μs) (max) (W) 600 IEC 61000-4-5 (A) 15 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 17 Clamping voltage (V) 46
Vrwm (V) 36 Bi-/uni-directional Uni-Directional Package name SOD323 Peak pulse power (8/20 μs) (max) (W) 600 IEC 61000-4-5 (A) 15 Breakdown voltage (min) (V) 37.8 Number of channels 1 IO capacitance (typ) (pF) 17 Clamping voltage (V) 46
SOT (DYF) 2 3.445 mm² 2.65 x 1.3
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 7-60A (8/20µs)
  • IO capacitance < 20pF (typical)
  • Ultra low leakage current: 50nA (maximum)
  • Industrial temperature range: –55°C to +150°C
  • Industry standard SOD-323 leaded package (2.65mm × 1.3mm)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 7-60A (8/20µs)
  • IO capacitance < 20pF (typical)
  • Ultra low leakage current: 50nA (maximum)
  • Industrial temperature range: –55°C to +150°C
  • Industry standard SOD-323 leaded package (2.65mm × 1.3mm)

The TSDxx are a family of unidirectional TVS protection diodes designed for clamping harmful transients such as ESD and surge. The TSDxx devices are rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) and also meets the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

Combining the robust clamping performance and low capacitance of this device, TSDxx are excellent TVS diodes to protect both data and power lines in many different applications.

The TSDxx family is offered in the industry standard, leaded SOD-323 package to enable easy solderability.

The TSDxx are a family of unidirectional TVS protection diodes designed for clamping harmful transients such as ESD and surge. The TSDxx devices are rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge) and also meets the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

Combining the robust clamping performance and low capacitance of this device, TSDxx are excellent TVS diodes to protect both data and power lines in many different applications.

The TSDxx family is offered in the industry standard, leaded SOD-323 package to enable easy solderability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TSDxx Unidirectional TVS Diodes in SOD-323 datasheet (Rev. C) PDF | HTML 06 May 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TSD36 IBIS Model

SLVMED8.ZIP (2 KB) - IBIS Model
Simulation model

TSD36 PSpice Transient Model

SLVMED7.ZIP (169 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT (DYF) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos