A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV8904-Q1 ACTIVE Automotive, 40V, 6A 4 channel half-bridge motor driver with advanced diagnostics Wider voltage range (4.5V min), increased current (1A per output), smaller package size, advanced diagnostics
Similar functionality to the compared device.
DRV8231A ACTIVE 35-V, 3.7-A H-bridge motor driver with integrated current regulation & current-sense feedback Increased voltage range (33V), increased current (3.7A), integrated current sensing, smaller package size
DRV8251A ACTIVE 50-V, 4.1-A H-bridge motor driver with integrated current regulation & current-sense feedback Increased voltage range (33V), increased current (3.7A), integrated current sensing, smaller package size
DRV8706-Q1 ACTIVE Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am Increased voltage range (40V), gate driver, inline current sense amplifier

Product details

Number of full bridges 1 Vs (min) (V) 2.5 Vs ABS (max) (V) 20 Rating Military Operating temperature range (°C) -55 to 125
Number of full bridges 1 Vs (min) (V) 2.5 Vs ABS (max) (V) 20 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 18 159.852 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm)
  • Single or Dual Supply Operation
  • ±2.5V to ±20V Input Supply Range
  • ±5% Initial Oscillator Accuracy; ±10% Over Temperature
  • Pulse-by-Pulse Current Limiting
  • Under-Voltage Lockout
  • Shutdown Input with Temperature Compensated 2.5V Threshold
  • Uncommitted PWM Comparators for Design Flexibility
  • Dual 100mA, Source/Sink Output Drivers
  • Single or Dual Supply Operation
  • ±2.5V to ±20V Input Supply Range
  • ±5% Initial Oscillator Accuracy; ±10% Over Temperature
  • Pulse-by-Pulse Current Limiting
  • Under-Voltage Lockout
  • Shutdown Input with Temperature Compensated 2.5V Threshold
  • Uncommitted PWM Comparators for Design Flexibility
  • Dual 100mA, Source/Sink Output Drivers

The UC1637 is a pulse width modulator circuit intended to be used for a variety of PWM motor drive and amplifier applications requiring either uni-directional or bi-directional drive circuits. When used to replace conventional drivers, this circuit can increase efficiency and reduce component costs for many applications. All necessary circuitry is included to generate an analog error signal and modulate two bi-directional pulse train outputs in proportion to the error signal magnitude and polarity.

This monolithic device contains a sawtooth oscillator, error amplifier, and two PWM comparators with ±100mA output stages as standard features. Protection circuitry includes under-voltage lockout, pulse-by-pulse current limiting, and a shutdown port with a 2.5V temperature compensated threshold.

The UC1637 is characterized for operation over the full military temperature range of -55°C to +125°C, while the UC2637 and UC3637 are characterized for -25°C to +85°C and 0°C to +70°C, respectively.

The UC1637 is a pulse width modulator circuit intended to be used for a variety of PWM motor drive and amplifier applications requiring either uni-directional or bi-directional drive circuits. When used to replace conventional drivers, this circuit can increase efficiency and reduce component costs for many applications. All necessary circuitry is included to generate an analog error signal and modulate two bi-directional pulse train outputs in proportion to the error signal magnitude and polarity.

This monolithic device contains a sawtooth oscillator, error amplifier, and two PWM comparators with ±100mA output stages as standard features. Protection circuitry includes under-voltage lockout, pulse-by-pulse current limiting, and a shutdown port with a 2.5V temperature compensated threshold.

The UC1637 is characterized for operation over the full military temperature range of -55°C to +125°C, while the UC2637 and UC3637 are characterized for -25°C to +85°C and 0°C to +70°C, respectively.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet Switched Mode Controller for DC Motor Drive datasheet Sep 5, 1999
* SMD UC1637 SMD 5962-89957 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​