Home Power management AC/DC switching regulators AC/DC controllers
UC2856-Q1 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LM25037-Q1 ACTIVE Automotive 5.5V to 75V, 1.2A gate driver, dual-mode PWM controller With Alternating outputs -40-125C integrated leading edge blanking, programmable UVLO, integrated hiccup delay, external shutdown
Similar functionality to the compared device.
UCC2808A-2Q1 ACTIVE Automotive 4.1V to 15V, 1A push-pull current mode PWM controller VDD limited to 15V, integrated clamp, lower operating and startup current, smaller package and pinout, internally trimmed noninv EA pin, no dedicated reference voltage pin, fixed soft start

Product details

Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
Topology Boost, Flyback, Forward, Full bridge, Half bridge, Push pull Control mode Current Features Error amplifier, Multi-topology, Soft start, Synchronization pin Duty cycle (max) (%) 50
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • Qualified for Automotive Applications
  • Pin-for-Pin Compatible With the UC2846
  • 65-ns Typical Delay From Shutdown to Outputs and
    50-ns Typical Delay From Sync to Outputs
  • Improved Current Sense Amplifier With Reduced Noise Sensitivity
  • Differential Current Sense With 3-V Common-Mode Range
  • Trimmed Oscillator Discharge Current for Accurate Deadband Control
  • Accurate 1-V Shutdown Threshold
  • High Current Dual Totem Pole Outputs (1.5-A Peak)
  • TTL Compatible Oscillator SYNC Pin Thresholds
  • ESD Protection
    • 4-kV Human-Body Model (HBM)
    • 500-V Charged-Device Model (CDM)

  • Qualified for Automotive Applications
  • Pin-for-Pin Compatible With the UC2846
  • 65-ns Typical Delay From Shutdown to Outputs and
    50-ns Typical Delay From Sync to Outputs
  • Improved Current Sense Amplifier With Reduced Noise Sensitivity
  • Differential Current Sense With 3-V Common-Mode Range
  • Trimmed Oscillator Discharge Current for Accurate Deadband Control
  • Accurate 1-V Shutdown Threshold
  • High Current Dual Totem Pole Outputs (1.5-A Peak)
  • TTL Compatible Oscillator SYNC Pin Thresholds
  • ESD Protection
    • 4-kV Human-Body Model (HBM)
    • 500-V Charged-Device Model (CDM)

The UC2856 is a high performance version of the popular UC2846 series of current mode controllers, and is intended for both design upgrades and new applications where speed and accuracy are important. All input to output delays have been minimized, and the current sense output is slew rate limited to reduce noise sensitivity. Fast 1.5-A peak output stages have been added to allow rapid switching of power FETs.

A low impedance TTL compatible sync output has been implemented with a 3-state function when used as a sync input.

Internal chip grounding has been improved to minimize internal noise caused when driving large capacitive loads. This, in conjunction with the improved differential current-sense amplifier, results in enhanced noise immunity.

Other features include a trimmed oscillator current (8%) for accurate frequency and dead-time control, a 1-V 5% shutdown threshold, and 4-kV minimum ESD protection (HBM) on all pins.

The UC2856 is a high performance version of the popular UC2846 series of current mode controllers, and is intended for both design upgrades and new applications where speed and accuracy are important. All input to output delays have been minimized, and the current sense output is slew rate limited to reduce noise sensitivity. Fast 1.5-A peak output stages have been added to allow rapid switching of power FETs.

A low impedance TTL compatible sync output has been implemented with a 3-state function when used as a sync input.

Internal chip grounding has been improved to minimize internal noise caused when driving large capacitive loads. This, in conjunction with the improved differential current-sense amplifier, results in enhanced noise immunity.

Other features include a trimmed oscillator current (8%) for accurate frequency and dead-time control, a 1-V 5% shutdown threshold, and 4-kV minimum ESD protection (HBM) on all pins.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Improved Current-Mode PWM Controller datasheet (Rev. B) May 26, 2011

Ordering & quality