Home Power management Gate drivers Isolated gate drivers

UCC21550

ACTIVE

Product details

Number of channels 2 Isolation rating Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7070 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Catalog Rise time (ns) 8 Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12 TI functional safety category Functional Safety-Capable
Number of channels 2 Isolation rating Reinforced Power switch IGBT, MOSFET, SiCFET Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7070 Peak output current (source) (typ) (A) 4 Peak output current (sink) (typ) (A) 6 Features Disable, High CMTI, Programmable dead time Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 25 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Input threshold CMOS, TTL Operating temperature range (°C) -40 to 150 Rating Catalog Rise time (ns) 8 Fall time (ns) 8 Undervoltage lockout (typ) (V) 5, 8, 12 TI functional safety category Functional Safety-Capable
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm) SOIC (DWK) 14 106.09 mm² (10.3 mm × 10.3 mm)
  • Universal: dual low-side, dual high-side or halfbridge driver

  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 5V,8V,12V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing
  • Universal: dual low-side, dual high-side or halfbridge driver

  • Junction temperature range –40 to +150°C
  • Up to 4A peak source and 6A peak sink output
  • Common-mode transient immunity (CMTI) greater than 125V/ns
  • Up to 25V VDD output drive supply
    • 5V,8V,12V VDD UVLO options
  • Switching parameters:
    • 33ns typical propagation delay
    • 5ns maximum pulse-width distortion
    • 10µs maximum VDD power-up delay
  • UVLO protection for all power supplies
  • Fast disable for power sequencing

The UCC21550 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.

The UCC21550 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21550 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

The UCC21550 is an isolated dual channel gate driver family with programmable dead time and wide temperature range. It is designed with 4A peak-source and 6A peak-sink current to drive power MOSFET, SiC, GaN, and IGBT transistors.

The UCC21550 can be configured as two low-side drivers, two high-side drivers, or a half-bridge driver. The input side is isolated from the two output drivers by a 5kVRMS isolation barrier, with a minimum of 125V/ns common-mode transient immunity (CMTI).

Protection features include: resistor programmable dead time, disable feature to shut down both outputs simultaneously, and integrated de-glitch filter that rejects input transients shorter than 5ns. All supplies have UVLO protection.

With all these advanced features, the UCC21550 device enables high efficiency, high power density, and robustness in a wide variety of power applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet UCC21550x 4A, 6A, Reinforced Isolation Dual-Channel Gate Driver datasheet (Rev. C) PDF | HTML Aug 9, 2024
Certificate UCC2155x CQC Certificate (DW & DWK Packages - MLA) (Rev. A) Oct 14, 2026
Certificate UCC2155x CQC Certificate (DW & DWK Packages - TIEMA) Oct 14, 2026
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) Sep 24, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21520EVM-286 — UCC21520 4A/6A isolated dual-channel gate driver evaluation module

UCC21520EVM-286 is designed for evaluating UCC21520DW, which is an isolated dual-channel gate driver with 4-A source and 6-A sink peak current capability. This EVM could be served as a reference design for driving power MOSFETS, IGBTS, and SiC MOSFETS with UCC21520 pin function identification, (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

UCC212XX-3XX-5XX-CALC — Dual Channel Schematic Review Template

Dual Channel Schematic Review Template
Supported products & hardware
Reference design

TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DWK) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos