TIDA-010954

TIDA-010954

Design files

Overview

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and can be used for various applications, such as a solar micro inverter or Battery Energy Storage System (BESS).

Features
  • Single stage DC-AC and AC-DC converter for photovoltaic (PV) or BESS application
  • Bidirectional power flow and reactive power compensation capable
  • Digital control implemented in a single controller: TMS320F28P55x
  • Industrial temperature range of –40°C to +85°C
Output voltage options TIDA-010954.1 TIDA-010954.2
Vin (Min) (V) 27 120
Vin (Max) (V) 60 240
Vout (Nom) (V) 230 40
Iout (Max) (A) 2.6 16
Output Power (W) 598 640
Isolated/Non-Isolated Isolated Isolated
Input Type DC AC
Topology Full Bridge- Phase Shifted Full Bridge- Phase Shifted
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFD2A.PDF (2910 KB)

Reference design overview and verified performance test data

TIDME48A.PDF (757 KB)

Detailed overview of design layout for component placement

TIDME47A.PDF (189 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME50A.ZIP (10534 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGX6A.ZIP (2057 KB)

Design file that contains information on physical board layer of design PCB

TIDME49A.PDF (5569 KB)

PCB layer plot file used for generating PCB design layout

TIDME46A.PDF (811 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA185 — 26-V, 350-kHz, bi-directional, high-precision current sense amplifier in ultra-small SOT-563 package

Data sheet: PDF | HTML
DC/DC converters

LM5164 — 6-V to 100-V input, 1-A synchronous buck DC-DC converter with ultra-low IQ

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG2104R022 — 100V 2.2mΩ half-bridge GaN FET with enhanced integrated driver and protection

Data sheet: PDF | HTML
General-purpose op amps

TLV9002 — Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Hall-effect current sensors

TMCS1133 — 80ARMS 1MHz Hall-effect current sensor with AFR and ALERT

Data sheet: PDF | HTML
Isolated amplifiers

AMC3302 — ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC

Data sheet: PDF | HTML
Isolated gate drivers

UCC21550 — 4A/6A dual-channel reinforced isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC33421-Q1 — Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC34141-Q1 — Automotive, 5.5V-to-20V VIN, 1.5W regulated 5kVRMS isolated DC/DC module with integrated transformer

Data sheet: PDF | HTML
Isolated temperature sensors

ISOTMP35 — 1.2°C basic isolated temperature sensor with 10mV/°C analog output

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28P550SJ — C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSCNCD28P55X — TMDSCNCD28P55X controlCARD evaluation module

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP41140 — 280W digital asymmetrical half bridge (AHB) DC-DC converter reference design TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design TIDA-010955 — Analog front end reference design for machine learning arc detection in solar applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD28P55X — TMDSCNCD28P55X controlCARD evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP41140 — 280W digital asymmetrical half bridge (AHB) DC-DC converter reference design TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design TIDA-010955 — Analog front end reference design for machine learning arc detection in solar applications

Software development

Firmware

TIDA-010954-FIRMWARE — TIDA-010954-firmware for Half-Bridge Cyclo-converter topology for solar microinverter application

The cycloconverter is a type of solar microinverter that converts power generated from a solar panel in DC form and feeds it into the grid in AC form. It uses a single power stage for DC/AC conversion to improve efficiency and reduce total cost.
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

Design tools & simulation

Simulation model

TIDA-010954 PLECSim Simulation file

TIDME56.ZIP (357 KB) - PLECS model
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

TIDA-010954 PLECSim Simulation file

close
Latest version
Version: null
Release date: Jun 4, 2025
Hardware development
Reference design
TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 600W GaN-Based Single-Phase Cycloconverter Reference Design (Rev. A) PDF | HTML Oct 23, 2026
Technical article Pushing the boundaries of solar energy systems with TOLL GaN PDF | HTML Sep 26, 2025
White paper Introduction of Cycloconverter With GaN and How This Improves Performance PDF | HTML Mar 27, 2025

Related design resources

Hardware development

EVALUATION BOARD
TMDSCNCD28P55X — TMDSCNCD28P55X controlCARD evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-DIGITALPOWER-SDK — DigitalPower software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos