Home Power management DC/DC power modules Isolated power modules (integrated transformer)
NEW

UCC33011-Q1

ACTIVE

Product details

Operating temperature range (°C) to
Operating temperature range (°C) to
SO-MOD (DHA) 16 60.255 mm² (5.85 mm × 10.3 mm)
  • Typical output power: 1.0W, for VINP = 5.0V±10%, VCC=3.3V, TA=25°C - 85°C
  • Input voltage operation range: 3.0V to 5.5V
  • Regulated selectable output voltage: 3.3V, 3.7V
    • Available load current: 3.3V: 300mA
  • Typical load regulation: 0.5%
  • Typical line regulation: 4mV/V
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Strong magnetic field immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage
  • Typical output power: 1.0W, for VINP = 5.0V±10%, VCC=3.3V, TA=25°C - 85°C
  • Input voltage operation range: 3.0V to 5.5V
  • Regulated selectable output voltage: 3.3V, 3.7V
    • Available load current: 3.3V: 300mA
  • Typical load regulation: 0.5%
  • Typical line regulation: 4mV/V
  • Robust isolation barrier:
    • Isolation rating: 5kVRMS
    • Surge capability: 10.4kVPK
    • Working voltage: 1700VPK
    • ± 8KV IEC 61000-4-2 contact discharge protection across isolation barrier
    • 250V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Strong magnetic field immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: –40°C to 125°C ambient operating temperature
  • Functional Safety-Capable
  • SSOP-16 (5.85mm × 7.50mm) package
  • >8.2mm clearance and creepage

The UCC33011-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. UCC33011-Q1 supports an input voltage operation range from 3.0V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V.

The UCC33011-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation withstand voltage, while simultaneously supporting low electromagnetic interference (EMI) and excellent load regulation.

The UCC33011-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short-circuit protection and thermal shutdown.

The UCC33011-Q1 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

The UCC33011-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. UCC33011-Q1 supports an input voltage operation range from 3.0V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V.

The UCC33011-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation withstand voltage, while simultaneously supporting low electromagnetic interference (EMI) and excellent load regulation.

The UCC33011-Q1 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short-circuit protection and thermal shutdown.

The UCC33011-Q1 comes in a miniaturized, low-profile SSOP (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm clearance and creepage.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet UCC33011-Q1 Ultra-Small, 1.0W , 3.3V , 5kVRMS Isolation, Automotive DC/DC Module datasheet PDF | HTML Oct 27, 2026
Application note How to Pass CISPR32 Class B for UCC33420-Q1 PDF | HTML Oct 29, 2025
Certificate UCC33411-Q1 Certificate of Compliance CISPR25 Class 5 Oct 28, 2025
Functional safety information UCC33011(Q1), UCC33021(Q1) UCC33411(Q1), and UCC33421(Q1) Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Sep 16, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CC3301x and CC3301x-Q1 SIMPLIS Model

SLUM971.ZIP (2844 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

UCC3301X-CALC — Soft-Start rise time and steady-state burst-on duration calculator

This calculator is used to calculate the soft-start rise time and steady state burst-on duration for UCC3301x devices with different load and output capacitor configurations
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DHA) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos