80-pin (PFC) package image

UCD3138128APFCR

ACTIVE

Highly-Integrated Digital Controller For Isolated Power | PFC | 80 | -40 to 125

ACTIVE Custom reel may be available
Same as: UCD3138128APFCR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD3138128APFC ACTIVE
Package qty | Carrier 96 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins TQFP (PFC) | 80
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the UCD3138128A

  • 128 kB Program Flash Derivative of UCD3138xA Family
    • 4-32 kB Program Flash Memory Banks
    • Supports Execution From 1 Bank, While Programming Another
    • Capability to Update Firmware Without Shutting Down the Power Supply
    • Additional Communication Ports Compared to the UCD3138xA (+1 SPI, +1 I2C)
    • Boot Flash Based Dual Memory Image Support for ‘On the Fly’ Firmware Updates
  • Synchronous Rectifier Dead Time Optimization Peripheral to Use with UCD7138 Synchronous Rectifier Driver
  • Digital Control of up to 3 Independent Feedback Loops
    • Dedicated PID Based Hardware
    • 2-pole/2-zero Configurable, Non-Linear Control
  • Up to 16 MSPS Error A/D Converter (EADC)
    • Configurable Resolution (min: 1 mV/LSB)
    • Up to 8x Oversampling and Adaptive Sample Positioning
    • Hardware Based Averaging (up to 8x)
    • 14 bit Effective Reference DAC
  • Up to 8 High Resolution Digital Pulse Width Modulated (DPWM) Outputs
    • 250 ps Pulse Width Resolution
    • 4 ns Frequency and Phase Resolution
    • Adjustable Phase Shift and Dead-bands
    • Cycle-by-Cycle Duty Cycle Matching
    • Up to 2 MHz Switching Frequency
  • Configurable Trailing/Leading/Triangular Modulation
  • RTC Support
  • External Crystal Interface
  • Configurable Feedback Control
    • Voltage, Average Current and Peak Current Mode Control
    • Constant Current, Constant Power
  • Configurable FM, Phase Shift Modulation and PWM
  • Fast, Automatic and Smooth Mode Switching
    • Frequency Modulation and PWM
    • Phase Shift Modulation and PWM
  • High Efficiency and Light Load Management
    • Burst Mode and Ideal Diode Emulation
    • Synchronous Rectifier Soft On/Off
    • Low IC Standby Power
  • Primary Side Voltage Sensing
  • Current Share (Average and Master/Slave)
  • Feature Rich Fault Protection Options
    • 7 Analog / 4 Digital Comparators,
    • Cycle-by-Cycle Current Limiting
    • Programmable Blanking Time and Fault Counting
    • External Fault Inputs
  • Synchronization of DPWM Waveforms Between Multiple UCD3138x Devices
  • 15 channel, 12 bit, 539 ksps General Purpose ADC
  • Internal Temperature Sensor
  • Fully ProgrammableHigh-Performance 31.25 MHz, 32-bit ARM7TDMI-S Processor
    • 128 kB Program Flash (4-32 kB Banks)
    • 2 kB Data Flash with ECC
    • 8 kB Data RAM
    • 8 kB Boot ROM Enables Firmware Boot-Load\
  • Communication Peripherals,
    • 2 - I2C/PMBus interfaces
    • 2 - UARTs, 1 - SPI
  • UART Auto Baud Rate Adjustment
  • Timer Capture with Selectable Input Pins
  • 80-pin QFP Package
  • Operating Temperature: –40°C to 125°C
  • Debug Interface
    • Code Composer Studio with JTAG Interface
    • Fusion Digital Power Designer GUI Support

Description for the UCD3138128A

The UCD3138xA is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single chip solution. The UCD3138128A offers 128 kB of program flash memory in comparison to 32 kB in UCD3138A. and it also provides additional options for communication such as SPI and a second I2C/PMBus port. The availability of of program Flash memory in multiple 32 kB banks enables designers to implement dual images of firmware (that is, one main image + one back-up image) in the device and provides the option to execute from either of the banks using appropriate algorithms. It also creates the unique opportunity for the processor to load a new program and subsequently execute that program without interrupting power delivery. This feature allows the end user to add new features to the power supply in the field while eliminating any down-time required to load the new program.

The flexible nature of the UCD3138xA family makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC/DC and isolated DC/DC applications and reduce the solution component count in the IT and network infrastructure space. The UCD3138xA family is a fully programmable solution offering customers complete control of their application, along with ample flexibility for many solutions. At the same time, TI is committed to simplifying our customer’s development effort through offering best in class development tools, including application firmware, Code Composer StudioTM software development environment, and TI’s Fusion Power Development GUI which enables customers to configure and monitor key system parameters.

At the core of the controller are the Digital Power Peripherals (DPP). Each DPP implements a high speed digital control loop consisting of a dedicated Error Analog to Digital Converter (EADC), a PID based 2 pole - 2 zero digital compensator and DPWM outputs with 250 ps pulse width resolution. The device also contains a 12-bit, 539 ksps general purpose ADC with up to 15 channels, timers, interrupt control, PMBus, I2C, SPI and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on chip RAM and ROM.

In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, LLC and phase shifted full bridge mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high resolution current sharing, hardware configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase shifted full bridge, single and dual phase PFC, bridgeless PFC, hard switched full bridge and half bridge, active clamp forward converter, two switch forward converter and LLC half bridge and full bridge.

The UCD3138128A is a functional variant of the UCD3138 Digital Power Controller that includes significant improvements over the UCD3138. For a description of the complete changes made in the UCD3138128A, refer to UCD3138128A Migration Guide. The major improvements are: The General Purpose ADC has been improved for better accuracy and performance at extreme cold temperatures (–40°C). The UART peripheral has been modified to include a hardware based auto-baud rate adjustment feature. A new Synchronous Rectifier Dead Time Optimization hardware peripheral has been added. Benefits include: Improved efficiency Reduced synchronous rectifier voltage stressesShorter development cycleA Duty Cycle Read Function has been added to improve use in peak current mode.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD3138128APFC ACTIVE
Package qty | Carrier 96 | JEDEC TRAY (10+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more