Product details

Number of channels 2 Vs (min) (V) 4.75 Vs (max) (V) 5.25 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 0.32 Gain (max) (dB) 48 Features Analog Gain Set, Digital Gain Set, Integrated Clamps, Shutdown Slew rate (typ) (V/µs) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 2 Vs (min) (V) 4.75 Vs (max) (V) 5.25 BW at Acl (MHz) 50 Acl, min spec gain (V/V) 0.32 Gain (max) (dB) 48 Features Analog Gain Set, Digital Gain Set, Integrated Clamps, Shutdown Slew rate (typ) (V/µs) 100 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • INDEPENDENT CHANNEL CONTROLS:
    • Gain Range: 48dB
    • Clamping Levels
    • Post-Gain: 0, +6dB
  • LOW NOISE: 4.1nV/Hz
  • LOW POWER: 52mW/Channel
  • BANDWIDTH: 50MHz
  • HARMONIC DISTORTION: -53dBc at 5MHz
  • CROSSTALK: -61dB at 5MHz
  • 5V SINGLE SUPPLY
  • POWER-DOWN MODE
  • SMALL QFN-32 PACKAGE (5x5mm)
  • APPLICATIONS
    • MEDICAL AND INDUSTRIAL ULTRASOUND SYSTEMS
      • Suitable for 10-Bit and 12-Bit Systems
    • TEST EQUIPMENT
    • SONAR

All trademarks are the property of their respective owners.

  • INDEPENDENT CHANNEL CONTROLS:
    • Gain Range: 48dB
    • Clamping Levels
    • Post-Gain: 0, +6dB
  • LOW NOISE: 4.1nV/Hz
  • LOW POWER: 52mW/Channel
  • BANDWIDTH: 50MHz
  • HARMONIC DISTORTION: -53dBc at 5MHz
  • CROSSTALK: -61dB at 5MHz
  • 5V SINGLE SUPPLY
  • POWER-DOWN MODE
  • SMALL QFN-32 PACKAGE (5x5mm)
  • APPLICATIONS
    • MEDICAL AND INDUSTRIAL ULTRASOUND SYSTEMS
      • Suitable for 10-Bit and 12-Bit Systems
    • TEST EQUIPMENT
    • SONAR

All trademarks are the property of their respective owners.

The VCA2617 is a dual-channel, continuously variable, voltage-controlled gain amplifier well-suited for a variety of ultrasound systems as well as applications in proximity detectors and test equipment. The VCA2617 uses a true variable-gain amplifier architecture, achieving very good noise performance at low gains, while not sacrificing high gain distortion performance.

Following a linear-in-dB response, the VCA2617 gain can be varied over a 48dB range with a 0.2V to 2.3V control voltage. Two separate high-impedance control inputs allow for a channel independent variation of the gains. Each channel of the VCA2617 can be configured to provide a gain range of -10dB to 38dB, or -16dB to 32dB, depending on the gain select pin (HG)\. This post-gain feature allows the user to optimize the output swing of VCA2617 for a variety of high-speed analog-to-digital converters (ADC). As a means to improve system overload recovery time, the VCA2617 also provides an internal clamping circuitry where an externally applied voltage sets the desired output clamping level.

The VCA2617 operates on a single +5V supply while consuming only 52mW per channel. It is available in a small QFN-32 package (5x5mm).

The VCA2617 is a dual-channel, continuously variable, voltage-controlled gain amplifier well-suited for a variety of ultrasound systems as well as applications in proximity detectors and test equipment. The VCA2617 uses a true variable-gain amplifier architecture, achieving very good noise performance at low gains, while not sacrificing high gain distortion performance.

Following a linear-in-dB response, the VCA2617 gain can be varied over a 48dB range with a 0.2V to 2.3V control voltage. Two separate high-impedance control inputs allow for a channel independent variation of the gains. Each channel of the VCA2617 can be configured to provide a gain range of -10dB to 38dB, or -16dB to 32dB, depending on the gain select pin (HG)\. This post-gain feature allows the user to optimize the output swing of VCA2617 for a variety of high-speed analog-to-digital converters (ADC). As a means to improve system overload recovery time, the VCA2617 also provides an internal clamping circuitry where an externally applied voltage sets the desired output clamping level.

The VCA2617 operates on a single +5V supply while consuming only 52mW per channel. It is available in a small QFN-32 package (5x5mm).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Dual, Variable Gain Amplifier datasheet Aug 9, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

VCA2617EVM — VCA2617 evaluation module

The VCA2617 is a dual-channel, continuously variable, voltage-controlled amplifier. The VCA2617EVM evaluation module is designed to allow for a quick setup and ease of use in evaluating the performance. Various modes of operation can be configured, for example using the transfomer coupled, or the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

VCA2617 TINA-TI Reference Design

SBOM792.TSC (2737 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

VCA2617 TINA-TI Spice Model

SBOM793.ZIP (21 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos