Merkmale von TMDSDOCK28027
Hardware Features
- TMDSCNCD28027: TMS320F28027 DIMM100 based controlCARD
- Docking Station with DIMM100 controlCARD female connector
- Header pin access to key device signals
- Perforated area for prototyping
- On-board XDS100v1 JTAG debug probe
- Powered by USB cable or 5V supply
- Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28027
Software Features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- MathWorks Embedded Target Support
- solidThinking Embed Support
- Powersim PSIM F2802x Target
Get Started
- Install Code Composer Studio IDE
- Install controlSUITE
- See Experimenter Kit Overview
- Ask questions on the TI C2000 E2E Community Forum
Beschreibung von TMDSDOCK28027
TMDSDOCK28027 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2802x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.