Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family LV-A Input type Schmitt-Trigger Output type Push-Pull Clock frequency (MHz) 0.012 IOL (max) (mA) 40 IOH (max) (mA) -24 Supply current (max) (µA) 20000 Features Over-voltage tolerant inputs, Partial power down (Ioff), Standard speed (tpd > 50ns) Operating temperature range (°C) -40 to 85 Rating Catalog
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family LV-A Input type Schmitt-Trigger Output type Push-Pull Clock frequency (MHz) 0.012 IOL (max) (mA) 40 IOH (max) (mA) -24 Supply current (max) (µA) 20000 Features Over-voltage tolerant inputs, Partial power down (Ioff), Standard speed (tpd > 50ns) Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm)
  • Single-Wire Serial Data Input
  • Compatible With UART Serial-Data Format
  • Up to Eight Devices (64-Bit Parallel) Can Share the Same Bus by Using Different Combinations of A0, A1, A2
  • Up to 40 mA Current Drive in Open-Collector Mode for Driving LEDs
  • Outputs Can be Configured as Open-Collector or Push-Pull
  • Internal Oscillator and Counter for Automatic Data-Rate Detection
  • Output Levels Are Referenced to VCC2 and Can Be Configured From 3 V to 12 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

  • Single-Wire Serial Data Input
  • Compatible With UART Serial-Data Format
  • Up to Eight Devices (64-Bit Parallel) Can Share the Same Bus by Using Different Combinations of A0, A1, A2
  • Up to 40 mA Current Drive in Open-Collector Mode for Driving LEDs
  • Outputs Can be Configured as Open-Collector or Push-Pull
  • Internal Oscillator and Counter for Automatic Data-Rate Detection
  • Output Levels Are Referenced to VCC2 and Can Be Configured From 3 V to 12 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

The SN74LV8153 is a serial-to-parallel data converter. It accepts serial input data and outputs 8-bit parallel data.

The automatic data-rate detection feature of the SN74LV8153 eliminates the need for an external oscillator and helps with cost and board real-estate savings.

The OUTSEL pin is used to choose between open collector and push-pull outputs. The open-collector option is suitable when this device is used in applications such as LED interface, where high drive current is required. SOUT is the output that acknowledges reception of the serial data.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC1 through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74LV8153 is a serial-to-parallel data converter. It accepts serial input data and outputs 8-bit parallel data.

The automatic data-rate detection feature of the SN74LV8153 eliminates the need for an external oscillator and helps with cost and board real-estate savings.

The OUTSEL pin is used to choose between open collector and push-pull outputs. The open-collector option is suitable when this device is used in applications such as LED interface, where high drive current is required. SOUT is the output that acknowledges reception of the serial data.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC1 through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LV8153 datasheet Dec 17, 2003
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
PDIP (N) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos