Información de empaque
Encapsulado | Pines SOIC (D) | 14 |
Rango de temperatura de funcionamiento (℃) -55 to 125 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para CD74AC164
- Buffered Inputs
- Typical Propagation Delay
- 6ns at V CC = 5V, T A = 25°C, C L = 50pF
- SCR-Latchup-Resistant CMOS Process and Circuit Design
- Speed of Bipolar FAST™/AS/S with Significantly Reduced Power Consumption
- Balanced Propagation Delays
- AC Types Feature 1.5V to 5.5V Operation and Balanced Noise Immunity at 30% of the Supply
- ±24mA Output Drive Current
- Fanout to 15 FAST™ ICs
- Drives 50Ω Transmission Lines
Descripción de CD74AC164
The ’AC164 and ’ACT164 are 8-bit serial-in/parallel-out shift registers with asynchronous reset that utilize Advanced CMOS Logic technology.