Información de empaque
| Encapsulado | Pines PDIP (N) | 20 |
| Rango de temperatura de funcionamiento (℃) -55 to 125 |
| Cant. de paquetes | Empresa de transporte 20 | TUBE |
Características para CD74ACT244
- SCR-Latch-up-resistant CMOS process and circuit design
- Speed of bipolar FAST/AS/S with significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply
- ±24mA output drive current
- Fanout to 15 FAST* ICs
- Drives 50ohm transmission lines
(1)
(1) *FAST is a Registered Trademark of Fairchild Semiconductor Corp.
Descripción de CD74ACT244
The RCA CD54/74AC240, CD54/74AC241, and CD54/74AC244 and the CD54/74ACT240, CD54/74ACT241, and CD54/74ACT244 3-state octal buffer/line drivers use the RCA ADVANCED CMOS technology.