Características para DLPNIRSCANEVM
The DLP® NIRscan™ evaluation module includes the key features highlighted below. For mobile sensing, check out the DLP NIRscan Nano evaluation module. The table compares the key specifications of both evaluation modules.
High Performance EVM | MobileSensing EVM | |
---|---|---|
Key Features | DLP NIRscan | DLP NIRscan Nano |
Evaluation Module (EVM) Usage | Benchtop/Portable | Battery |
Featured Digital Micromirror Device | DLP4500NIR | DLP2010NIR |
Micromirror Array Size (pixels) | 912 x 1140 | 854 x 480 |
Micromirror Pixel Pitch (µm) | 7.6 | 5.4 |
Micromirror Tilt Angle (degrees) | +/-12 | +/-17 |
EVM Wavelength Range | 1350 - 2490 nm | 900 - 1700 nm |
EVM Spectral Resolution | 12 nm | 10 nm |
EVM Max Scan Speed (kHz) | 4 | 2.88 |
EVM Signal-to-Noise Ratio | 30,000:1 (transmissive head) | 6,000:1 (reflective head) |
DLP NIRscan EVM AM335x Software: This software bundle includes the executable, source, and install files for the AM335x software which runs on the embedded processor in the DLP NIRscan EVM. This software implements the NIRscan spectrometer functionality. Version 2.0 is recommended as it adds the Slew Scan and Hadamard capabilities to the existing v1.0 feature set.
Description | Status | Version | Version Date | Download |
DLP NIRscan Software Bundle for Linux | Obsolete | 1.0.0 | 04/11/2014 | Download |
DLP NIRscan Software Bundle for Linux | Active | 2.0.0 | 8/15/14 | Download |
DLP NIRscan MicroSD Image for Windows | Active | 2.0.0 | 8/15/14 | Download |
AM335x Sitara ARM SDK | Active | 6.0 | Download |
Descripción de DLPNIRSCANEVM
The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer. This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box. The EVM features the DLP 0.45 WXGA NIR chipset - the first ever DLP chipset optimized for use with near-infrared (NIR) light. With DLP technology, spectrometers for use in the food, pharmaceutical, oil/gas and other emerging industries will be able to deliver lab performance levels in the factory and the field. Learn more about Spectroscopy.
Power supply sold separately.