Información de empaque
Encapsulado | Pines WQFN (RVR) | 19 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para LMG1210
- Up to 50-MHz operation
- 10-ns typical propagation delay
- 3.4-ns high-side to low-side matching
- Minimum pulse width of 4 ns
- Two control input options
- Single PWM input with adjustable dead time
- Independent input mode
- 1.5-A peak source and 3-A peak sink currents
- External bootstrap diode for flexibility
- Internal LDO for adaptability to voltage rails
- High 300-V/ns CMTI
- HO to LO capacitance less than 1 pF
- UVLO and overtemperature protection
- Low-inductance WQFN package
Descripción de LMG1210
The LMG1210 is a 200-V, half-bridge MOSFET and Gallium Nitride Field Effect Transistor (GaN FET) driver designed for ultra-high frequency, high-efficiency applications that features adjustable deadtime capability, very small propagation delay, and 3.4-ns high-side low-side matching to optimize system efficiency. This part also features an internal LDO which ensures a gate-drive voltage of 5-V regardless of supply voltage.
To enable best performance in a variety of applications, the LMG1210 allows the designer to choose the optimal bootstrap diode to charge the high-side bootstrap capacitor. An internal switch turns the bootstrap diode off when the low side is off, effectively preventing the high-side bootstrap from overcharging and minimizing the reverse recovery charge. Additional parasitic capacitance across the GaN FET is minimized to less than 1 pF to reduce additional switching losses.
The LMG1210 features two control input modes: Independent Input Mode (IIM) and PWM mode. In IIM each of the outputs is independently controlled by a dedicated input. In PWM mode the two complementary output signals are generated from a single input and the user can adjust the dead time from 0 to 20 ns for each edge. The LMG1210 operates over a wide temperature range from –40°C to 125°C and is offered in a low-inductance WQFN package.