Información de empaque
Encapsulado | Pines VSSOP (DGK) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para LMV358
- For an upgraded version - refer to LMV321A, LMV358A, and LMV324A
- 2.7-V and 5-V performance
- –40°C to +125°C operation
- No crossover distortion
- Low supply current
- LMV321: 130 µA (typical)
- LMV358: 210 µA (typical)
- LMV324: 410 µA (typical)
- Rail-to-rail output swing
- ESD protection exceeds JESD 22
- 2000-V human-body model
- 1000-V charged-device model
Descripción de LMV358
For an upgraded version with enhanced performance, please refer to LMV321A, LMV358A, and LMV324A.
The LMV321, LMV358, and LMV324 devices are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. These devices are the most cost-effective solutions for applications where low-voltage operation, space saving, and low cost are needed. These amplifiers are designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the LM358 and LM324 devices that operate from 5 V to 30 V. With package sizes down to one-half the size of the DBV (SOT-23) package, these devices can be used for a variety of applications.