32-pin (RHB) package image

LP877020RHBRQ1 ACTIVO

Convertidor buck doble y boost de 5 V con funciones de diagnóstico

ACTIVO custom-reels PERSONALIZADO El carrete personalizado puede estar disponible

Precios

Cant. Precio
+

Información de calidad

Calificación Automotive
RoHS
REACH
Acabado de plomo / material de la bola SN | NIPDAU
Clasificación MSL / reflujo máximo Level-2-260C-1 YEAR
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines VQFN (RHB) | 32
Rango de temperatura de funcionamiento (℃) -40 to 125
Cant. de paquetes | Transportador 3,000 | LARGE T&R

Características para LP87702-Q1

  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C, TA
  • Functional Safety Quality-Managed
    • Documentation Available to Aid Functional Safety System Design
    • Two Inputs for External Voltage Monitoring
    • Two Programmable Power-Good Signals
    • Dedicated Reference Voltage for Diagnostics
    • Window Watchdog with Reset Output
    • Output Short-Circuit and Overload Protection
    • Overtemperature Warning and Protection
    • Overvoltage Protection (OVP) and Undervoltage Lockout (UVLO)
  • Two High-Efficiency Step-Down DC/DC converters:
    • Maximum Output Current 3.5 A
    • 2-MHz, 3-MHz, or 4-MHz Switching Frequency
    • Auto PWM/PFM and Forced-PWM Operations
    • Output Voltage = 0.7 V to 3.36 V
  • 5-V Boost Converter
    • Maximum Output Current 600 mA
  • External Clock Input to Synchronize Switching
  • Spread-Spectrum Modulation
  • Programmable Start-up and Shutdown Delays and Sequencing with Enable Signal
  • Configurable General Purpose Outputs (GPOs)
  • I2C-Compatible Interface Supporting Standard (100 kHz), Fast (400 kHz), Fast+ (1 MHz), and High-Speed (3.4 MHz) Modes
  • Interrupt Function with Programmable Masking

Descripción de LP87702-Q1

The LP87702-Q1helps meet the power management requirements of the latest platforms, particularly in automotive radar and camera and industrial radar applications. The device contains two step-down DC/DC converters, and a 5-V boost converter to support safety critical applications. The device integrates two voltage monitoring inputs for external power supplies and a window watchdog.

The automatic PWM/PFM (AUTO mode) operation gives high efficiency over a wide output current range for buck converters. The LP87702-Q1 uses remote voltage sensing to compensate IR drop between the converter output and the point-of-load, thus improving the accuracy of the output voltage.

Programmable start-up and shutdown sequences synchronized to the enable signal are supported, including general purpose digital outputs.

During start-up and voltage change, the device controls the output slew rate for minimum output voltage overshoot and inrush current. This device contains one-time-programmable (OTP) memory. Each orderable part number has specific OTP settings for a given application. Details of the default OTP configuration for each orderable part number can be found in the technical reference manual.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete personalizado, cinta cortada, tubo o bandeja.

Un carrete personalizado es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes personalizados.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información