Información de empaque
| Encapsulado | Pines SOIC (D) | 16 |
| Rango de temperatura de funcionamiento (℃) -40 to 125 |
| Cant. de paquetes | Empresa de transporte 2,500 | LARGE T&R |
Características para SN74HCS166
- Wide operating voltage range: 2 V to 6 V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100 nA
- Typical input leakage current of ±100 nA
- ±7.8-mA output drive at 6 V
- Extended ambient temperature range: –40°C to +125°C, TA
Descripción de SN74HCS166
The SN74HCS166 device contains an 8-bit shift register with one serial input and eight parallel-load inputs.