Información de empaque
| Encapsulado | Pines SSOP (DB) | 14 |
| Rango de temperatura de funcionamiento (℃) 0 to 70 |
| Cant. de paquetes | Empresa de transporte 2,000 | LARGE T&R |
Características para SN74LS07
- Convert TTL Voltage Levels to MOS Levels
- High Sink-Current Capability
- Input Clamping Diodes Simplify
System Design - Open-Collector Driver for Indicator Lamps
and Relays
Descripción de SN74LS07
These hex buffers and drivers feature high-voltage open-collector outputs to interface with high-level circuits or for driving high-current loads. They are also characterized for use as buffers for driving TTL inputs. The SN74LS07 devices have a rated output voltage of 30 V. The maximum sink current is 40 mA.
These circuits are compatible with most TTL families. Inputs are diode-clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 140 mW, and average propagation delay time is 12 ns.